Signal Conditioners
Our signal conditioners use transformer and optical technologies to significantly improve the reliability of your process measurements in harsh industrial conditions. These signal conditioners can galvanically isolate, convert, split, and amplify numerous signals types used in process industry. DIN mountable signal conditioners offer significant panel space savings and time savings by easy configuration and reduced wiring. The signal conditioners have extensive certifications including hazardous area rating.