Loading

1794 FLEX I/O Modules Technical Documentation

1794 FLEX I/O Modules
  • Digital Modules
  • Analog Modules
  • Specialty Modules
  • Communication Modules
  • Power Supplies
Documentation Center Home

Looking for specifications? Need manuals to help you install and use your FLEX™ I/O and communication modules? You can find it here.

1794 FLEX I/O Digital Modules

Need specifications?
DownloadDownload
FLEX I/O, FLEX I/O-XT, and FLEX Ex Selection Guide

Certifications

Literature LibraryLiterature Library
Browse Bulletin 1794 certification documents
Ready to install?
DownloadDownload
1794-IA8, 1794-IA8I, 1794-IA16 Installation
DownloadDownload
1794-IB8, 1794-IB16, 1794-IB32 Installation
DownloadDownload
1794-IB10XOB6, 1794-IB16XOB16P Installation
DownloadDownload
1794-IB16D, 1794-OB16D Installation
DownloadDownload
1794-IC16, 1794-OC16 48V DC Input and Output Installation
Ready to install?
DownloadDownload
1794-IG16, 1794-OG16 Installation
DownloadDownload
1794-IH16 Installation
DownloadDownload
1794-IM16, 1794-OM16 Installation
DownloadDownload
1794-IM8, 1794-OM8 Installation
DownloadDownload
1794-IV16, 1795-OV16, 1794-OV16P Installation
DownloadDownload
1794-IV32, 1794-OV32 Installation
Ready to install?
DownloadDownload
1794-OA8, 1794-OA8K, 1794-OA8I, 1794-OA16 Installation
DownloadDownload
1794-OB8, 1794-OB8EP, 1794-OB16, 1794-OB16P, 1794-OB32P Installation
DownloadDownload
1794-OB8EPXT, 1794-IB16XT, 1794-OB16PXT, 1794-IB10XOB6XT Installation
DownloadDownload
1794-OW8, 1794-OW8K, 1794-OW8XT Installation
Use your product.
DownloadDownload
1794-IB16D, 1794-OB16D Diagnostic Modules User Manual
Looking for more?
DownloadDownload
1794 FLEX I/O Terminal Base Units Specifications

Product Details

DetailsDetails
View the FLEX I/O Modules product page

1794 FLEX I/O Analog Modules

Need specifications?
DownloadDownload
FLEX I/O, FLEX I/O-XT, and FLEX Ex Selection Guide
DownloadDownload
1794 FLEX I/O Analog, TC, and RTD Modules Specifications
DownloadDownload
FLEX I/O HART Analog Modules Specifications

Certifications

Literature LibraryLiterature Library
Browse Bulletin 1794 certification documents
Ready to install?
DownloadDownload
1794-IE8, 1794-IE8K, 1794-OE4, 1794-OE4K, 1794-IE4XOE2 Installation
DownloadDownload
1794-IE8H Installation
DownloadDownload
1794-IE8XT, 1794-OE4XT, 1794-IE4XOE2XT Installation
DownloadDownload
1794-IE12, 1794-OE12, 1794-IE8XOE4 Installation
Ready to install?
DownloadDownload
1794-IF2XOF2I Installation
DownloadDownload
1794-IF4I Installation
DownloadDownload
1794-IF4ICFXT Installation
DownloadDownload
1794-IF4IXT, 1794-OF4IXT, 1794-IF2XOF2IXT Installation
Ready to install?
DownloadDownload
1794-IF8IH Installation
DownloadDownload
1794-IF8IHNFXT Installation
DownloadDownload
1794-OE8H Installation
DownloadDownload
1794-OF4I Installation
Use your product.
DownloadDownload
1794-IE8, 1794-IE8XT, 1794-OE4, 1794-OE4XT, 1794-IE12, 1794-OE12, 1794-IE4XOE2, 1794-IE4XOE2XT, 1794-IE8XOE4 High-density Analog Modules User Manal
DownloadDownload
1794-IE8H, 1794-OE8H HART Analog Modules User Manual
DownloadDownload
1794-IF4I, 1794-OF4I,1794-IF2XOF2I,1794-IF4IXT, 1794-IF4ICFXT, 1794-OF4IXT Analog I/O Modules User Manual
DownloadDownload
1794-IF8IH, 1794-OF8IH, 1794-IF8IHNFXT Isolated Input/Output HART Analog Modules User Manual
Looking for more?
DownloadDownload
1794 FLEX I/O Terminal Base Units Specifications

Product Details

DetailsDetails
View the FLEX I/O Modules product page

1794 FLEX I/O Specialty Modules

Need specifications?
DownloadDownload
FLEX I/O, FLEX I/O-XT, and FLEX Ex Selection Guide
DownloadDownload
1794 FLEX I/O Analog, TC, and RTD Modules Specifications
DownloadDownload
FLEX I/O Specialty Modules Specifications

Certifications

Literature LibraryLiterature Library
Browse Bulletin 1794 certification documents
Ready to install?
DownloadDownload
1794-ID2 Installation
DownloadDownload
1794-IJ2, 1794-IJ2K, 1794-IJ2XT Installation
DownloadDownload
1794-IP4 Installation
DownloadDownload
1794-IRT8, 1794-IRT8K, 1794-IRT8XT Installation
DownloadDownload
1794-IT8, 1794-IR8 Installation
DownloadDownload
1794-VHSC Installation
Use your product.
DownloadDownload
1794-ID2 Incremental Encoder User Manual
DownloadDownload
1794-IJ2, 1794-IJ2K, 1794-IJ2XT Frequency Input Modules User Manual
DownloadDownload
1794-IP4 Pulse Counter Module User Manual
DownloadDownload
1794-IR8 RTD Module User Manual
DownloadDownload
1794-IRT8, 1794-IRT8K, 1794-IRT8XT Thermocouple, RTD, and Millivolt Input Modules User Manual
DownloadDownload
1794-IT8 Thermocouple, Millivolt Input Module User Manual
DownloadDownload
1794-VHSC Very High-speed Counter Module User Manual
Looking for more?
DownloadDownload
1794 FLEX I/O Terminal Base Units Specifications

Product Details

DetailsDetails
View the FLEX I/O Modules product page

1794 FLEX I/O Communication Modules

Need specifications?
DownloadDownload
FLEX I/O, FLEX I/O-XT, and FLEX Ex Selection Guide
DownloadDownload
1794 FLEX I/O Communication Adapters Specifications

Certifications

Literature LibraryLiterature Library
Browse FLEX I/O communication module certification documents
Ready to install?
DownloadDownload
1794-ADN, 1794-ADNK DeviceNet Adapter Installation
DownloadDownload
1794-AENT EtherNet/IP Adapter Installation
DownloadDownload
1794-AENTR, 1794-AENTRXT EtherNet/IP Adapter Installation
DownloadDownload
1794-APB PROFIBUS Adapter Installation
DownloadDownload
1794-APBDPV1 PROFIBUS Adapter Installation
DownloadDownload
1794-ASB, 1794-ASBK, 1794-ASB2 Remote I/O Adapter Installation
DownloadDownload
1794-ASBLT Remote I/O Adapter Installation
Use your product.
DownloadDownload
1794-AENTR, 1794-AENTRXT Dual Port EtherNet/IP Adapter Modules User Manual
DownloadDownload
1794-APB PROFIBUS Adapter User Manual
DownloadDownload
1794-APBDPV1 PROFIBUS Adapter Module User Manual
DownloadDownload
1794-ASB Remote I/O Adapter User Manual

1794 FLEX I/O Power Supplies

Need specifications?
DownloadDownload
FLEX I/O, FLEX I/O-XT, and FLEX Ex Selection Guide
DownloadDownload
FLEX I/O Power Supply Modules Specifications

Certifications

Literature LibraryLiterature Library
Browse FLEX I/O power supply certification documents
Ready to install?
DownloadDownload
1794-PS13, 1794-PS3 Installation

Looking for something else?

Literature Library
Literature LibraryLiterature Library
Literature Library

Find more documentation for Allen‑Bradley hardware and FactoryTalk software products.

Browse Library
Release Notes
PCDCProduct Compatibility and Download Center
Release Notes

Find release notes, AOP, EDS, firmware, and other product files in the Product Compatibility and Download Center (PCDC).

Find Release Notes and Downloads
Product Drawings
Product ConfiguratorProduct Configurator
Product Drawings

Launch the Product Configurator to search for drawings by catalog number or keyword.

Search Product Drawings
Knowledgebase
KnowledgebaseKnowledgebase Support Center
Knowledgebase

Browse the database of questions and answers on a variety of products and technologies.

Get Answers
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Sup... Chevron RightChevron Right
  3. Chevron LeftChevron Left Documentation Chevron RightChevron Right
  4. Chevron LeftChevron Left Technical Documentation Center Chevron RightChevron Right
  5. Chevron LeftChevron Left 1794 FLEX I/O Modules Technical Documentation Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose