Severity:
High
Advisory ID:
PN1635
Published Date:
July 18, 2023
Last Updated:
July 18, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2023-2913
Summary
ThinManager® ThinServer™ Path Traversal Vulnerability
Revision History
Revision Number
1.0
Revision History
Version 1.0 – July 18, 2023
Affected Products
Affected Product | First Known in software version | Corrected in software version |
ThinManager® ThinServer™ |
|
|
Vulnerability Details
A vulnerability was discovered by Security Researchers at Flashpoint.io and reported to Rockwell Automation. Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.
CVE-2023-2913 IMPACT
An executable used in the affected products can be configured to enable an API feature in the HTTPS Server Settings. This feature is disabled by default. When the API is enabled and handling requests, a path traversal vulnerability exists that allows a remote actor to leverage the privileges of the server’s file system and read arbitrary files stored in it. A malicious user could exploit this vulnerability by executing a path that contains manipulating variables.
Known Exploited Vulnerability (KEV) database:
Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment specific prioritization.
CVE-2023-2913 IMPACT
An executable used in the affected products can be configured to enable an API feature in the HTTPS Server Settings. This feature is disabled by default. When the API is enabled and handling requests, a path traversal vulnerability exists that allows a remote actor to leverage the privileges of the server’s file system and read arbitrary files stored in it. A malicious user could exploit this vulnerability by executing a path that contains manipulating variables.
CVSS Base Score: 7.5
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:N/A:N
CWE-23 Relative Path Traversal
Known Exploited Vulnerability (KEV) database:
No
Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment specific prioritization.
Risk Mitigation & User Action
Customers using the affected software are encouraged to apply the risk mitigations, if possible. Additionally, we encourage customers to implement our suggested security best practices to minimize the potential risk of vulnerability.
- Update to the corrected software versions.
- Disable the API feature and use a service account with appropriate access for the application.
- QA43240 - Recommended Security Guidelines from Rockwell Automation
Additional Resources
Copyright ©2022 Rockwell Automation, Inc.