SLC 16 Point Digital Input Module
Rockwell Automation announces that as of
September 30, 2024,
the SLC 16 Point Digital Input Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2024
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
September 30, 2024,
the SLC 16 Point Digital Input Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2024
Replacement Category:
Engineering Replacement
Class | Progmable Logic Controller Module |
---|---|
digital DC input modules | 16 ch-Fast Response DC Sinking Input Card (24V DC) |
Input Signal | 10 to 30 V DC |
Isolation | Comm Circuits:500v DC, Backplane: 1500V AC |
Module Interfaces | Digital |
Number Of Channels | 16 None |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 5 |
Dimension Width | 16.688 |
Dimension Length | 25.095 |
Stock Status | NON_STOCKED |
Weight | 0.367 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1746-in027_-en-p | 1746-IN027 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Progmable Logic Controller Module |
---|---|
digital DC input modules | 16 ch-Fast Response DC Sinking Input Card (24V DC) |
Input Signal | 10 to 30 V DC |
Isolation | Comm Circuits:500v DC, Backplane: 1500V AC |
Module Interfaces | Digital |
Number Of Channels | 16 None |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.994 |
Lead Time | 5 |
Dimension Width | 16.688 |
Dimension Length | 25.095 |
Stock Status | NON_STOCKED |
Weight | 0.367 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
1746-in027_-en-p
Installation Instructions
1746-IN027 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1746-in027_-en-p | 1746-IN027 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.