Output | 2 Normally Open |
---|---|
Power Supply | 24V DC |
Number of outputs, safety related, undelayed, with contact | 2 None |
---|---|
Number of outputs, safety related, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, with contact | 0 None |
Number of outputs, safety related, undelayed, semiconductors | 0 None |
Number of outputs, safety related, delayed, semiconductors | 0 None |
Number of outputs, signalling function, undelayed, semiconductors | 1 None |
Number of outputs, signalling function, delayed, semiconductors | 0 None |
With start input | False |
With muting function | False |
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Model | Basic device |
Type of electric connection | Screw connection |
Evaluation inputs | Other |
Power consumption | 3.5 W |
Operating voltage range | 20.4 |
Safety output rating | UL: C300, AC-15: 1.5 A/250V AC, DC-13: 2 A/24V DC (0.1 Hz) |
Wire size | 0.2...2.5 mm² (24...14 AWG) |
Number of outputs, signalling function, delayed, with contact | 0 None |
With feedback circuit | True |
Suitable for monitoring of magnetic switches | True |
Suitable for monitoring of proximity switches | True |
Suitable for monitoring of emergency-stop circuits | True |
Suitable for monitoring of optoelectronic protection equipment | True |
Suitable for monitoring of position switches | True |
Suitable for monitoring of tactile sensors | True |
Suitable for monitoring of valves | True |
Surge auxillary output current duration, max | 5 ms |
Aggregate current of outputs per module, max | 6 A |
Surge output current duration, max | 5 ms |
Continuous auxiliary output current | 50 mA |
Continuous output current, max | 50 mA |
Surge output current, max | 700 mA |
Surge Aux output current | 700 mA |
Other input | SWS input |
Other output | SWS output |
SIL according to IEC 61508 | 3 None |
---|---|
With approval according to UL | True |
Stop category according to IEC 60204 | 0 + 1 |
Performance level according to EN ISO 13849-1 | Level e |
Type of safety according to IEC 61496-1 | 4 |
With approval for TUV | True |
With detachable clamps | True |
---|---|
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Vibration | 10...55 Hz, 0.35 mm |
Shock | 10 g, 16 ms |
Release-delay | 0 s |
Rail mounting possible | True |
Mechanical life operations | 1.0E7 None |
Enclosure protection | IP40 (NEMA 1) |
MTTFd | 92.2 year |
---|---|
DC avg | 97.31 % |
T cycle | 8/28.8 (h/s) |
Mission time | 20 year |
Hours of operation | 24 h |
Proof test interval,max (a) | 20 % |
CCF | 80 None |
Days of operation | 365 dbays |
SSF | 99.06 % |
Performance level | Up to e |
Operating temperature | -5 °C |
---|---|
Relative humidity | 90% |
Height | 119.4 mm |
---|---|
Width | 22.5 mm |
Depth | 113.6 mm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.048 |
Lead Time | 5 |
Dimension Width | 11.938 |
Dimension Length | 11.938 |
Stock Status | STOCKED |
Weight | 0.204 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | -- |
General | Link to Product Certification - TUV | -- |
User Manual | 440r-um015_-en-p | 440R-UM015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output | 2 Normally Open |
---|---|
Power Supply | 24V DC |
Number of outputs, safety related, undelayed, with contact | 2 None |
---|---|
Number of outputs, safety related, delayed, with contact | 0 None |
Number of outputs, signalling function, undelayed, with contact | 0 None |
Number of outputs, safety related, undelayed, semiconductors | 0 None |
Number of outputs, safety related, delayed, semiconductors | 0 None |
Number of outputs, signalling function, undelayed, semiconductors | 1 None |
Number of outputs, signalling function, delayed, semiconductors | 0 None |
With start input | False |
With muting function | False |
Voltage type for actuating | DC |
Rated control supply voltage at DC | 24 V |
Model | Basic device |
Type of electric connection | Screw connection |
Evaluation inputs | Other |
Power consumption | 3.5 W |
Operating voltage range | 20.4 |
Safety output rating | UL: C300, AC-15: 1.5 A/250V AC, DC-13: 2 A/24V DC (0.1 Hz) |
Wire size | 0.2...2.5 mm² (24...14 AWG) |
Number of outputs, signalling function, delayed, with contact | 0 None |
With feedback circuit | True |
Suitable for monitoring of magnetic switches | True |
Suitable for monitoring of proximity switches | True |
Suitable for monitoring of emergency-stop circuits | True |
Suitable for monitoring of optoelectronic protection equipment | True |
Suitable for monitoring of position switches | True |
Suitable for monitoring of tactile sensors | True |
Suitable for monitoring of valves | True |
Surge auxillary output current duration, max | 5 ms |
Aggregate current of outputs per module, max | 6 A |
Surge output current duration, max | 5 ms |
Continuous auxiliary output current | 50 mA |
Continuous output current, max | 50 mA |
Surge output current, max | 700 mA |
Surge Aux output current | 700 mA |
Other input | SWS input |
Other output | SWS output |
SIL according to IEC 61508 | 3 None |
---|---|
With approval according to UL | True |
Stop category according to IEC 60204 | 0 + 1 |
Performance level according to EN ISO 13849-1 | Level e |
Type of safety according to IEC 61496-1 | 4 |
With approval for TUV | True |
With detachable clamps | True |
---|---|
Rated control supply voltage at AC 50 Hz | 0 V |
Rated control supply voltage at AC 60 Hz | 0 V |
Vibration | 10...55 Hz, 0.35 mm |
Shock | 10 g, 16 ms |
Release-delay | 0 s |
Rail mounting possible | True |
Mechanical life operations | 1.0E7 None |
Enclosure protection | IP40 (NEMA 1) |
MTTFd | 92.2 year |
---|---|
DC avg | 97.31 % |
T cycle | 8/28.8 (h/s) |
Mission time | 20 year |
Hours of operation | 24 h |
Proof test interval,max (a) | 20 % |
CCF | 80 None |
Days of operation | 365 dbays |
SSF | 99.06 % |
Performance level | Up to e |
Operating temperature | -5 °C |
---|---|
Relative humidity | 90% |
Height | 119.4 mm |
---|---|
Width | 22.5 mm |
Depth | 113.6 mm |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.048 |
Lead Time | 5 |
Dimension Width | 11.938 |
Dimension Length | 11.938 |
Stock Status | STOCKED |
Weight | 0.204 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
User Manual
General
-- |
Link to Product Certification - TUV
General
-- |
440r-um015_-en-p
User Manual
440R-UM015 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | -- |
General | Link to Product Certification - TUV | -- |
User Manual | 440r-um015_-en-p | 440R-UM015 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.