Depth | 105mm, 4.15" |
---|---|
Height | 145mm, 5.69" |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 13.335 |
Dimension Length | 18.542 |
Stock Status | STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for CompactLogix Family (multi)
- EDS files for 5069-ARM (multi)
- Firmware for 5069-ARM v2.011
- AOP - Add On Profiles v40.10 for 5069-ARM
Drawings | |
---|---|
Dimensional Drawing in 3D (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing in 3D (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | 5000-UM004 |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Australian RCM
- ATEX
- IECEx Scheme
- China CCC
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Depth | 105mm, 4.15" |
---|---|
Height | 145mm, 5.69" |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.207 |
Lead Time | 5 |
Dimension Width | 13.335 |
Dimension Length | 18.542 |
Stock Status | STOCKED |
Weight | 0.245 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimensional Drawing in 3D (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing in 3D (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
User Manual
General
5000-UM004 |
5069-td001_-en-p
Technical Data
5069-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | User Manual | 5000-UM004 |
Technical Data | 5069-td001_-en-p | 5069-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for CompactLogix Family (multi)
- EDS files for 5069-ARM (multi)
- Firmware for 5069-ARM v2.011
- AOP - Add On Profiles v40.10 for 5069-ARM
Certifications
- Australian RCM
- ATEX
- IECEx Scheme
- China CCC
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.