Our Kinetix® MPF Food-grade Servo Motors combine high-efficiecy and high-torque capabilities with features designed to meet the unique needs of your food and beverage applications. These compact, low-inertia servo motors build on segmented stator technology to provide the high performance that can drive your operations forward. These motors excel in a wide variety of applications including food packaging, volumetric filling and form, fill and seal processes and more.
Overview
Kinetix MPF Food-grade Servo Motors expand the performance of the Kinetix MPL Low-inertia Servo Motors by adding features specifically designed for food and beverage packaging and handling applications. These servo motors meet the unique requirements of food environments by incorporating improved sealing techniques and non-corrosive food-grade fasteners and coatings.
- Stainless-steel fasteners and shaft
- Food-grade grease on shaft seal
- Hardened shaft wear sleeve for long-lasting shaft seal and shaft
- Durable two-part food-grade epoxy coating
- IP66- and IP67-rated connectors can be rotated without the use of tools
- High-resolution feedback for smooth operation, with an absolute feedback option
- Fully encapsulated windings for moisture protection and increased thermal efficiency
- Integral 24V brake option
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 |
Certifications
- CE marked
- CSA
- C-Tick
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.