FactoryTalk Optix Studio versus FactoryTalk Optix Studio Pro

The features set varies for FactoryTalk Optix Studio and FactoryTalk Optix Studio Pro.
Use this list to determine the FactoryTalk Optix Studio version that is best for your system.
Feature
FactoryTalk Optix Studio
FactoryTalk Optix Studio Pro
Install FactoryTalk Optix Studio on your computer.
Build FactoryTalk Optix Applications on your computer.
Save FactoryTalk Optix Applications locally on your computer or local drive.
Deploy FactoryTalk Optix Applications from your computer.
Build FactoryTalk Optix Applications using the web-based FactoryTalk Optix Studio environment.
Save FactoryTalk Optix Applications to remote repository and track changes with version control.
Save FactoryTalk Optix libraries to remote repository and track changes with version control.
Multiple people can work on the same FactoryTalk Optix Application simultaneously using the version control.
Deploy FactoryTalk Optix Applications to local devices from the cloud. This feature requires FactoryTalk Remote Access.
Connect to and monitor local devices from the cloud. This feature requires FactoryTalk Remote Access.
Customer Technical Support
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.