Extended Error Codes

The Logix Designer application does not display any text for the extended error codes.
The table lists extended error codes for error code 0001.
Extended Error Code (Hex)
Description
0100
Connection in use
0103
Transport not supported
0106
Ownership conflict
0107
Connection not found
0108
Invalid connection type
0109
Invalid connection size
0110
Module not configured
0111
EPR not supported
0113
MSG write failed
0114
Wrong module
0115
Wrong device type
0116
Wrong revision
0118
Invalid configuration format
011A
Application out of connections
0203
Connection timeout
0204
Unconnected message timeout
0205
Unconnected send parameter error
0206
Message too large
0301
No buffer memory
0302
Bandwidth not available
0303
No screens available
0305
Signature mismatch
0311
Port not available
0312
Link address not available
0315
Invalid segment type
0317
Connection not scheduled
The table lists the extended error codes for error code 001F.
Extended Error Code (Hex)
Description
0203
Connection timeout
The table lists the extended error codes for error code 0004 and 0005.
Extended Error Code (Hex)
Description
0000
extended status out of memory
0001
extended status out of instances
The table lists the extended error codes for error code 00FF.
Extended Error Code (Hex)
Description
2001
Excessive IOI
2002
Bad parameter value
2018
Semaphore reject
201B
Size too small
201C
Invalid size
2100
Privilege failure
2101
Invalid keyswitch position
2102
Password invalid
2103
No password issued
2104
Address out of range
2105
Address and how many out of range
2106
Data in use
2107
Type is invalid or not supported
2108
Controller in upload or download mode
2109
Attempt to change number of array dimensions
210A
Invalid symbol name
210B
Symbol does not exist
210E
Search failed
210F
Task cannot start
2110
Unable to write
2111
Unable to read
2112
Shared routine not editable
2113
Controller in faulted mode
2114
Run mode inhibited
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.