Overview
- Choice of HART, IO Link, or 4-20mA based sensors for a broad range of connectivity.
- Fast and simple, low-tech installation with automatic setup eliminates errors.
- Capacities from 1,000kg to 30,000kg per sensor suits a wide variety of installations.
- Low profile carbon or stainless construction is easy-cleaning and self-draining.
- No interference with tank contents because sensors are outside the tank walls.
- Universally applicable: eliminate sensitivity to material properties and tank shapes.
- Condition monitoring and Smart5 Alarms improve uptime and simplify maintenance.

Speakers