Industrial workers can feel safer and experience ease of maintenance with the newly released insulated bus option for Allen-Bradley CENTERLINE 2100 motor control centers from Rockwell Automation. Available now, the insulated bus is a ready-to-install wrap attached to the horizontal bus on an MCC to help prevent arc propagation. Well-suited for oil and gas operations, it provides easier installation because it eliminates the need to manually tape the splices onto the bus. This UL-listed option is available for NEMA MCCs up to 1600 A.
Click to download image.
Allen-Bradley and CENTERLINE are trademarks of Rockwell Automation Inc.
Published April 29, 2019