Module Properties Dialog Box - Channel A Protocol Errors Tab Overview (1756-DHRIO)
Use this tab to view the channel A protocol errors. This tab evaluates the Remote I/O link and the Remote I/O scanner’s receiver and transmitter status.
I/O (input/output)
Devices that provide and/or receive data from the controller.
On this tab, you can:
- View receive errors
- View transmit errors
- View I/O transmit errors
- Reset counter to zero
- Refresh all fields with data from the modulemoduleA device, typically an I/O device, that communicates with the controller. The controller, a particular 1756-IB16I or a PanelView are all considered modules.
Parameters
There are 17 diagnostic counters that pertain to protocol errors on the Remote I/O Link on the selected channel.
Receive
Displays these errors:
This error: | Indicates: |
Idle Error | the receiver detected an error in the reply |
Bad CRC | the CRC error occurred during reception
cyclic redundancy check (CRC) A Cyclic Redundancy Check (CRC) is an error checking technique used by computers. |
Carrier Detect Lost Error | the carrier detect signal of the receiver was lost during the reception of a reply |
DPLL Error | receiver acknowledged a missing transition during a reply |
Abort Error | receiver acknowledged an ABORT of a reply |
Frame Size Error | receiver received a reply that was larger than what was expected |
Non-Octet Alignment Error | receiver received a reply that was not octet aligned |
Glitch Error | receiver clocking error |
Overrun Error | receiver overran the buffer allocated for the reply |
Busy Error | the receiver received a frame that was discarded |
Babble Detected | the scanner was unable to get a quiet period on the link so that it can begin transmitting |
Transmit
Displays these errors:
This error: | Indicates: |
RIO Error | the Remote I/O port identified a problem with transmitting a data packet at the link layer of the Remote I/O protocol and terminated the transmission |
Underrun | the scanner acknowledged an underrun of a request |
I/O
Displays these errors:
This error: | Indicates: |
Mask Data Mismatch | the reply size does not match the mask size indicator |
Adapter Size Overlap | the reply rack size is less than the scanner knows it to be |
Adapter Address Mismatch | the adapter address in the response does not match the adapter address in the request
address A PLC-5/SLC term. File, element, and bit addresses (for example, N:7/0) no longer exist in ControlLogix. Instead, memory is allocated and named using tags. |
Too Many Adapters Online | the Remote I/O port identified too many adapters on the Remote I/O link |
Refresh
Select this button to refresh all fields with data from the module.
Reset Counters
Select this button to reset all counters to zero.
Provide Feedback