- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module Data Types - 1794-IE4XOE2/B
The table below lists and describes module-defined data types for the 1794-IE4XOE2/B analog input module. It includes information for input (as indicated by an "I") and configuration (as indicated by a "C").
TIP:
FLEX I/O is based on 16-bit INTs and not 32-bit DINTs. This may decrease performance with certain instructions.
Module-defined Data Type: AB:1794_IE4XOE2:I:1
Series B
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | Fault - Used for Input Data Validation 0 = Valid Data 1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 bits are set to 1. |
Ch0InputData Ch1InputData Ch2InputData Ch3InputData | INT | Decimal | Input data for the selected channel. |
Status | INT | Binary | Contains input status. |
Ch0InputUnderrange Ch1InputUnderrange Ch2InputUnderrange Ch3InputUnderrange | BOOL | Decimal | Indicates either a broken or open wire, or input current at or below 4mA. |
Ch0OutputOpenWire Ch1OutputOpenWire | BOOL | Decimal | Indicates the corresponding current output channel is open. |
PowerUp | BOOL | Decimal | This data type is set when all configuration data types are in an unconfigured state. This data type is used for Series B modules only. |
Module-defined Data Type: AB:1794_IE4XOE2:O:0
Member Name | Type | Default Display Style | Description |
Ch0OutputData | INT | Decimal | Output data for channel 0. |
Ch1OutputData | INT | Decimal | Output data for channel 1. |
Module-defined Data Type: AB:1794_IE4XOE2:C:0
Member Name | Type | Default Display Style | Description |
Config1 | INT | Binary | Configuration data. |
Ch0SafeStateConfig Ch1SafeStateConfig | BOOL | Designates the source of the safe state data when output enable is 0. These values must be set to 1. | |
Config2 | INT | Binary | Configuration data. |
Ch0InputFullRange Ch1InputFullRange Ch2InputFullRange Ch3InputFullRange | BOOL | Decimal | Full Range for the selected input channel. |
Ch0OutputFullRange Ch1OutputFullRange | BOOL | Decimal | Full Range for the selected output channel. |
Ch0InputConfigSelect Ch1InputConfigSelect Ch2InputConfigSelect Ch3InputConfigSelect | BOOL | Decimal | Input configure Select data for the selected channel. |
Ch0OutputConfigSelect Ch1OutputConfigSelect | BOOL | Decimal | Output configure Select data for the selected channel. |
SSCh0OutputData | INT | Decimal | Safe State value to use for Ch0OutputData. |
SSCh1OutputData | INT | Decimal | Safe State value to use for Ch1OutputData. |
Provide Feedback