- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module Data Types - 1794-IE8H, 1797-IE8H
The table below lists and describes the module-defined data types for the 1794-IE8H and 1797-IE8H modules. It includes information for input (as indicated by an "I") and configuration (as indicated by a "C").
TIP:
FLEX Ex I/O is based on 16-bit INTs and not 32-bit DINTs. Using 16-bit INTs in instructions that are optimized for 32-bit DINTs may decrease performance with certain instructions.
Module-defined Data Type: AB:1797_IE8_HART:I:0
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | Fault - Used for Input Data Validation 0 = Valid Data 1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 members are set to 1. |
Ch0Data Ch1Data Ch2Data Ch3Data Ch4Data Ch5Data Ch6Data Ch7Data | INT | Decimal | Input data for the selected channel. |
Alarms | INT | Binary | Alarms data. |
Ch0Underrange Ch1Underrange Ch2Underrange Ch3Underrange Ch4Underrange Ch5Underrange Ch6Underrange Ch7Underrange | BOOL | Decimal | Underrange-set if the input signal is below the input channel’s minimum range. Ch0 corresponds to channel 0, Ch1 corresponds to channel 1, etc. up to Ch7 corresponding to channel 7. |
Ch0Overrange Ch1Overrange Ch2Overrange Ch3Overrange Ch4Overrange Ch5Overrange Ch6Overrange Ch7Overrange | BOOL | Decimal | Overrange-set if the input signal is above the input channel’s maximum range. |
Status1 | INT | Binary | Alarms data. |
Ch0LocalFault Ch1LocalFault Ch2LocalFault Ch3LocalFault Ch4LocalFault Ch5LocalFault Ch6LocalFault Ch7LocalFault | BOOL | Decimal | This member is set when the loop to the transmitter or field device is open or shorted. |
Ch0RemoteFault Ch1RemoteFault Ch2RemoteFault Ch3RemoteFault Ch4RemoteFault Ch5RemoteFault Ch6RemoteFault Ch7RemoteFault | BOOL | Decimal | This member is set when the Remote Transmitter Error Up or Down is selected and there is an alarm from the remote transmitter indicating transmitter difficulties, sensor difficulties, or the loop to the sensor is open. If not using a remote transmitter then the bit for the channel indicates a high-high or low-low alarm. |
Status2 | INT | Binary | Diagnostic data. |
Ch0DiagnosticStatus0 Ch1DiagnosticStatus1 Ch2DiagnosticStatus2 Ch3DiagnosticStatus3 | BOOL | Decimal | Diagnostic Data: 0=normal, 1=calibration failure, 2=configuration failure (bad Data Format selected), 3=message failure, 4=lead break detection hardware failure, 5=major hardware failure, 6=EEPROM failure, 7=RAM failure, 8=ROM failure, 9=calculation failure, 10-15 are unused. |
StatusHARTFailure | SINT | Binary | |
StatusHARTReadBack | SINT | Binary | |
StatusHARTComm | SINT | Binary | |
StatusHARTTransmitList | Binary |
Module-defined Data Type: AB:1797_IE8_HART:C:0
Member Name | Type | Default Display Style | Description |
Config1 | INT | Binary | Configuration information. |
FaultEnable_0_3 | BOOL | Decimal | Fault Enable for channels 0 through 3. |
DataFormat1_0_3 DataFormat2_0_3 DataFormat3_0_3 DataFormat4_0_3 | BOOL | Decimal | Data Format for channels 0 through 3. |
FilterCutoff5_0_3 FilterCutoff6_0_3 FilterCutoff7_0_3 | BOOL | Decimal | Filter Selections for channels 0 through 3. |
Undefined_0_3 | BOOL | Decimal | |
ErrorLevel9_0_3 ErrorLevel10_0_3 ErrorLevel11_0_3 ErrorLevel12_0_3 ErrorLevel13_0_3 | BOOL | Decimal | The resulting value from the calculation: Error Level step increment value * 0.1mA for channels 0 through 3. Valid step values are 0-20. |
Config2 | INT | Binary | Configuration information. |
FaultEnable_4_7 | BOOL | Decimal | Fault Enable for channels 4 through 7. |
DataFormat1_4_7 DataFormat2_4_7 DataFormat3_4_7 DataFormat4_4_7 | BOOL | Decimal | Data Format for channels 4 through 7. |
FilterCutoff5_4_7 FilterCutoff6_4_7 FilterCutoff7_4_7 | BOOL | Decimal | Filter Selections for channels 4 through 7. |
Undefined_4_7 | BOOL | Decimal | |
ErrorLevel9_4_7 ErrorLevel10_4_7 ErrorLevel11_4_7 ErrorLevel12_4_7 ErrorLevel13_4_7 | BOOL | Decimal | Error Level step value * 0.1mA for channels 4 through 7. Valid values are 0-20. |
SqRtThreshold14 | BOOL | Decimal | |
SqRtThreshold14 | BOOL | Decimal |
Provide Feedback