- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module Data Types 1794-IB16XOB16P
The table below lists and describes the module-defined data types for the 1794-IB16XOB16P Combo module. It includes information for input (as indicated by an "I"), output (as indicated by an "O") and configuration (as indicated by a "C").
Tip: | FLEX I/O is based on 16-bit INTs and not 32-bit DINTs. Using 16-bit INTs in instructions that are optimized for 32-bit DINTs may decrease performance with certain instructions. |
Module-defined Data Type: AB: 1794_IB16XOB16P:I:0
This module-defined data type does not apply to modules having Rack Optimization selected for the Comm Format and does not appear among the Module Tags in the RSLogix software.
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | Fault - Used for Input Data Validation 0 = Valid Data 1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 bits are set to 1. |
Data | INT | Binary | Input data for the module. |
Module-defined Data Type: AB:1794_IB16XOB16P:O:0
Member Name | Type | Default Display Style | Description |
Data | INT | Binary | Output data for the module. |
Module-defined Data Type: AB:1794_IB16XOB16P:C:0
Member Name | Type | Default Display Style | Description |
Filter_0 | BOOL | Decimal | Indicates the delay time for the module. |
Filter_1 | BOOL | Decimal | Indicates the delay time for the module. |
Filter_2 | BOOL | Decimal | Indicates the delay time for the module. |
SSData | INT | Binary |
Provide Feedback