- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module-defined Data Types (1756-DMA50)
Module-defined data type names vary for each module depending on the Communication Format you choose when you create a module. The table below lists and describes the module-defined data types created for the 1756-DMA50 module according to the Communication Format chosen. It includes information for input (as indicated by an "I") and output (as indicated by an "O").
Module-defined Data Type: AB:DMA50_GENERIC:I:0
Comm Format: User-defined Control
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter | Description |
LogicStatus | DINT | Binary | 155 | Logic Status | |
Enabled | 0* | BOOL | Decimal | 155.0 | Enabled |
Running | 1* | BOOL | Decimal | 155.1 | Running |
CommandDir | 2* | BOOL | Decimal | 155.2 | Command Dir |
ActualDir | 3* | BOOL | Decimal | 155.3 | Actual Dir |
Accelerating | 4 | BOOL | Decimal | 155.4 | Accelerating |
Decelerating | 5 | BOOL | Decimal | 155.5 | Decelerating |
Jogging | 6 | BOOL | Decimal | 155.6 | Jogging |
Faulted | 7* | BOOL | Decimal | 155.7 | Faulted |
Alarm | 8* | BOOL | Decimal | 155.8 | Alarm |
FlashMode | 9* | BOOL | Decimal | 155.9 | Flash Mode |
RunReady | 10 | BOOL | Decimal | 155.10 | Run Ready |
AtLimit | 11 | BOOL | Decimal | 155.11 | At Limit |
TachLossSw | 12 | BOOL | Decimal | 155.12 | Tach Loss Sw |
AtZeroSpd | 13 | BOOL | Decimal | 155.13 | At Zero Spd |
AtSetptSpd | 14 | BOOL | Decimal | 155.14 | At Setpt Spd |
AtSetpt1 | 16 | BOOL | Decimal | 155.16 | At Setpt 1 |
AboveSetpt2 | 17 | BOOL | Decimal | 155.17 | Above Setpt2 |
MCEnAck | 18 | BOOL | Decimal | 155.18 | MC En Ack |
MCCommis | 19 | BOOL | Decimal | 155.19 | MC Commis |
SpdCommis | 20 | BOOL | Decimal | 155.20 | Spd Commis |
TorqueMode | 22 | BOOL | Decimal | 155.22 | Torque Mode |
SpeedMode | 23 | BOOL | Decimal | 155.23 | Speed Mode |
PositionMode | 24 | BOOL | Decimal | 155.24 | PositionMode |
StartActive | 25 | BOOL | Decimal | 155.25 | Start Active |
CommandRun | 26 | BOOL | Decimal | 155.26 | Command Run |
UserDefinedRealData | REAL[12] | Float | User-defined | User-defined Real Data | |
UserDefinedIntegerData | DINT[3] | Decimal | User-defined | User-defined Integer Data |
* Location of these bits are fixed for DPI.
Module-defined Data Type: AB:DMA50_GENERIC:O:0
Comm Format: User-defined Control
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter | Description |
LogicCommand | DINT | Binary | 151 | Logic Command | |
SpdRampDsbl | 0 | BOOL | Decimal | 151.0 | SpdRamp Dsbl |
SpdSCrvEn | 1 | BOOL | Decimal | 151.1 | Spd S Crv En |
TachLossRst | 2 | BOOL | Decimal | 151.2 | TachLoss Rst |
TimeAxisEn | 3 | BOOL | Decimal | 151.3 | Time Axis En |
MCAtuneEn | 4 | BOOL | Decimal | 151.4 | MC Atune En |
MtrInertEn | 8 | BOOL | Decimal | 151.8 | Mtr Inert En |
SysInertEn | 9 | BOOL | Decimal | 151.9 | Sys Inert En |
InertiaComp | 10 | BOOL | Decimal | 151.10 | Inertia Comp |
FrictComp | 11 | BOOL | Decimal | 151.11 | Frict Comp |
ProcsTrimEn | 12 | BOOL | Decimal | 151.12 | ProcsTrim En |
NormalStop | 16 | BOOL | Decimal | * Logic Parser | Normal Stop |
Start | 17 | BOOL | Decimal | * Logic Parser | Start |
Jog1 | 18 | BOOL | Decimal | * Logic Parser | Jog 1 |
ClearFault | 19 | BOOL | Decimal | * Logic Parser | Clear Fault |
UnipolFwd | 20 | BOOL | Decimal | * Logic Parser | Unipol Fwd |
UnipolRev | 21 | BOOL | Decimal | * Logic Parser | Unipol Rev |
Jog2 | 23 | BOOL | Decimal | * Logic Parser | Jog 2 |
CurrLimStop | 24 | BOOL | Decimal | * Logic Parser | CurrLim Stop |
CoastStop | 25 | BOOL | Decimal | * Logic Parser | Coast Stop |
PositionEn | 26 | BOOL | Decimal | * Logic Parser | Position En |
UserDefinedRealData | REAL[12] | Float | User-defined | User-defined Real Data | |
UserDefinedIntegerData | DINT[3] | Decimal | User-defined | User-defined Integer Data |
* The output of the Logic Parser is mapped to parameter 152, bits 16-31.
Module-defined Data Type: AB: DMA50_CUSTOMUSER_DEFINED:I:0
Comm Format: Custom User-defined Control
Member Name | Data Type | Default Display Style | Drive Parameter | Description |
LogicStatus | DINT | Binary | 155 | Logic Status |
UserDefinedRealData | REAL[8] | Float | User-defined | User-defined Real Data |
UserDefinedIntegerData | DINT[7] | Decimal | User-defined | User-defined Integer Data |
Module-defined Data Type: AB: DMA50_CUSTOMUSER_DEFINED:O:0
Comm Format: Custom User-defined Control
Member Name | Data Type | Default Display Style | Drive Parameter | Description |
LogicCommand | DINT | Binary | 151 | Logic Command |
UserDefinedRealData | REAL[8] | Float | User-defined | User-defined Real Data |
UserDefinedIntegerData | DINT[7] | Decimal | User-defined | User-defined Integer Data |
Provide Feedback