- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Wiring Diagram 1794-IB10XOB6, Output
The recommended Terminal Base for the Output 1794-IB10XOB6 is the 1794-TB3. A wiring diagram to the 1794-TB3 is included below. The compatible Terminal Base for the 1794-IB10XOB6 is the 1794-TB3S. A wiring diagram for the 1794-TB3S is also shown below.
Typical Simplified Schematic for Output 0

To wire the 1794-IB10XOB6 to a 1794-TB3 or -TB3S Terminal Base Unit, follow the steps below.
- Connect the associated input or output power to the corresponding terminal on the 34-51 row (C) for each as indicated in the table below. (Power terminals 34 thru 51 are internally connected together.)
- Connect the +24V dc power to terminal 34 on the 34-51 row (C).
- If continuing power to the next terminal base unit, connect a jumper from terminal 51 (+24V dc) on this base unit to terminal 34 on the next base unit.
- Connect the associated input or output return to the corresponding terminal on the 16-33 row (B) for each as indicated in the table below. (Returns are internally connected together.)
- Connect 24V dc return to terminal 16 on the 16-33 row (B).
- If continuing 24V return to the next terminal base unit, connect a jumper from terminal 33 (return) on this base unit to terminal 16 on the next base unit.
- Connect the individual input and output wiring to numbered terminals on the 00-15 row (A) as indicated in the table below.NOTE:Total current draw through the terminal base unit is limited to 10A. Separate power connections may be necessary.
Wiring

Provide Feedback