Specialty

Data exchange is not supported for these specialty devices.
Specialty
Catalog Number or Product Family
RDF support
AML support
124x
No
No
1440-DYN02-01RJ
No
No
1444-DYN04-01RA
No
No
1642
No
No
2198-ABQE
No
No
3202
No
No
3204
No
No
3401 - 3401L
No
No
3601
No
No
3602 - 3602D
No
No
48MS-SN1PF1-M2
No
No
48MS-SN1PF2-M2
No
No
56RF-IN-IP*
No
No
5XRF_IN_IP
No
No
7662
No
No
842E-M
No
No
842E-S
No
No
A3XX
No
No
ACU
No
No
AX8
No
No
FANUC CNC*
No
No
FANUC Robot
No
No
FANUC Robt R30iB Plus
No
No
HI1734-WS
No
No
HI1756-xDF
No
No
HI1756-xFC
No
No
HI1756-xWS
No
No
HI1769-xFC
No
No
HI1769-xWS
No
No
Liquiline_CA80xx
No
No
Liquiline_CM44x
No
No
Liquistation_CSFxx
No
No
Memograph_M_RSG45
No
No
Onyx-S/SC2
No
No
Promag*
No
No
Promass*
No
No
* All devices of type
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.