Loading

Major nonrecoverable fault in 5015 – AENFTXT

Severity:
High
Advisory ID:
SD1680
Published Date:
July 10, 2024
Last Updated:
November 20, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2024-6089
Summary
Major nonrecoverable fault in 5015 – AENFTXT

Major nonrecoverable fault in 5015 – AENFTXT  

Published Date: 7/16/2024

Updated Date: 7/16/2024 

Revision Number: 1.0

CVSS: v3.1: 7.5, 4.0: 8.7

 

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

 

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

First Known in firmware revision

 

 

 

 

Corrected in firmware revision

 

 

 

 

5015 - AENFTXT

 

 

 

 

v2.011

 

 

 

 

v2.012

 

 

 

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-6089 IMPACT

An input validation vulnerability exists in the affected products when a manipulated PTP packet is sent, causing the secondary adapter to result in a major nonrecoverable fault. If exploited, a power cycle is required to recover the product.  

CVSS Base Score: 8.7/10 
CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N

CVSS Base Score: 7.5/10 
CVSS Vector: CVSS:3.1 AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H 
CWE-20:  Improper Input Validation 
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds 
Customers using the affected software are encouraged to apply the risk mitigations, if possible.

  • Update to the corrected firmware revision, v2.012.

  • For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.   

  • JSON CVE-2024-6089

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose