Loading

5380/5580 Denial-of-Service Vulnerability

Severity:
Medium,
High
Advisory ID:
SD1718
Published Date:
January 28, 2025
Last Updated:
January 30, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
Yes
CVE IDs
CVE-2025-24478
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2025-24478
Summary

AFFECTED PRODUCTS AND SOLUTION

Affected Product(s)

First Known in Software Version

Corrected in Software Version

GuardLogix 5580

Compact GuardLogix 5380 SIL3

V33.011

V33.017, V34.014, V35.013, V36.011 and later

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2025-24478 IMPACT

A denial-of-service vulnerability exists in the affected products. The vulnerability could allow a remote, non-privileged user to send malicious requests resulting in a major nonrecoverable fault causing a denial-of-service.

CVSS 3.1 Base Score: 6.5
CVSS 3.1 Vector:  CVSS:3.1/AV:N/AC:L/PR:L/UI:N/S:U/C:N/I:N/A:H

CVSS 4.0 Base Score: 7.1
CVSS 4.0 Vector:  CVSS:4.0/AV:N/AC:L/AT:N/PR:L/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N

CWE: CWE-755: Improper Handling of Exceptional Conditions
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds
Customers using the affected software are encouraged to apply the risk mitigations, if possible.

·         Restrict Access to the task object via CIP Security and Hard Run.

·         For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices

to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization

to generate more environment-specific prioritization.

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose