Module Data Type - 1794-OE12
The table below lists and describes the module-defined data types for the 1794-OE12 module. It includes information for input (as indicated by an "I"), output (as indicated by an "O") and configuration (as indicated by a "C").
Module-defined Data Type: AB:1794_OE12:I:0
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | |
Status | INT | Binary | |
Ch00OpenWire Ch01OpenWire Ch02OpenWire Ch03OpenWire Ch04OpenWire Ch05OpenWire Ch06OpenWire Ch07OpenWire Ch08OpenWire Ch09OpenWire Ch10OpenWire Ch11OpenWire | BIT | Status:0 Status:1 Status:2 Status:3 Status:4 Status:5 Status:6 Status:7 Status:8 Status:9 Status:10 Status:11 | |
BIT | Bit 12 Reserved | ||
GeneralFault | BIT | Status:13 | |
FieldPowerOff | BIT | Status:14 | |
PowerUp | BIT | Status:15 |
Module-defined Data Type: AB:1794_OE12:O:0
Member Name | Type | Default Display Style | Description |
WireOffReset | BIT | OutputData:12 | |
SafeStateConfig0 | BIT | OutputData:13 | |
SafeStateConfig1 | BIT | OutputData:14 | |
OutputEnable | BIT | OutputData:15 | |
Ch00Data Ch01Data Ch02Data Ch03Data Ch04Data Ch05Data Ch06Data Ch07Data Ch08Data Ch09Data Ch10Data Ch11Data | INT |
Module-defined Data Type: AB:1794_OE12:C:0
Member Name | Type | Default Display Style | Description |
Config | INT | Binary | |
Ch00_01ConfigSelect_0 Ch00_01ConfigSelect_1 Ch02_03ConfigSelect_2 Ch02_03ConfigSelect_3 Ch04_05ConfigSelect_4 Ch04_05ConfigSelect_5 Ch06_07ConfigSelect_6 Ch06_07ConfigSelect_7 Ch08_09ConfigSelect_8 Ch08_09ConfigSelect_9 Ch10_11ConfigSelect_10 Ch10_11ConfigSelect_11 | BIT | Config:0 Config:1 Config:2 Config:3 Config:4 Config:5 Config:6 Config:7 Config:8 Config:9 Config:10 Config:11 | |
BIT | Bits 12...15 Reserved | ||
SSSafeStateConfig0 | BIT | SSConfig:13 | |
SSSafeStateConfig1 | BIT | SSConfig:14 | |
SSOutputEnable | BIT | SSConfig:15 | |
SSCh00OutputData SSCh01OutputData SSCh02OutputData SSCh03OutputData SSCh04OutputData SSCh05OutputData SSCh06OutputData SSCh07OutputData SSCh08OutputData SSCh09OutputData SSCh10OutputData | INT |
Provide Feedback