The Kinetix® 5700 helps expand the value of integrated motion on EtherNet/IP to large custom machine builder applications. With Logix as a single control engine, and one design environment – Studio 5000® – machine builders now have more flexibility to scale, design and control to help meet their needs. The Kinetix 5700 can help reduce commissioning time and improve machine performance. It offers the simplicity, power and space savings you need to help get your machine up and running faster.
The power range of the Kinetix 5700 is designed for machines with large axis counts with higher power requirements.
Recommended For You