Target devices

Target devices

FactoryTalk® Optix
lets you connect various target devices to your reference architecture. You can connect both
Rockwell Automation®
and third-party devices. The table below shows you the compatible
Rockwell Automation®
devices.
Target devices
If you need this:
Select this device:
11 feature tokens as standard (upgradable to 15), display sizes from 7…21.5 in., and the ability to operate on two networks
OptixPanel
Standard operator panel
8 feature tokens as standard (upgradable to 15) in either a 4.3 or 7-inch display size
OptixPanel
Compact operator panel
Hosting
FactoryTalk® Optix
, edge computing capabilities with data analysis software
Embedded Edge Compute module
Industrial computers with the ability to be connected to a larger system
ASEM
6300 industrial computers
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal