Configure Input Delay 1794-IB8

Configure Input Delay 1794-IB8

Use this feature to set a delay in responding to transitions useful for filtering out transients in noisy environments. You can select a value (in milliseconds) by which to delay the transition from On to Off or from Off to On. The Input Delay Time values in milliseconds begin at 0.256ms and end at 32ms.
To configure the Input Delay Time on FLEX I/O digital module 1794-IB8:
  1. Select a value (in milliseconds) by clicking the down arrow in the Input Delay Time (ms) – On->Off Off->On list boxes.
  2. Click:
    • OK to accept your edits and close the dialog.
    • Cancel to cancel your edits and close the dialog.
    • Apply to apply your edits and continue editing.
    • Help for Help on this tab.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal