Configure Input Filter 1794-IC16

Configure Input Filter 1794-IC16

Use this feature to filter-out transients in noisy environments. Select a value (in milliseconds) by which to filter the transition from On to Off or from Off to On. Values in milliseconds are 0.25, 0.50, 1, 2, 4, 8, 16, and 32.
To configure the Input Filter Time on a FLEX I/O digital module 1794-IC16:
  1. Select a value (in milliseconds) by clicking on the down arrow in the Input Filter Time (ms) – On->Off Off->On box.
  2. Click:
    • OK to accept your edits and close the dialog.
    • Cancel to cancel your edits and close the dialog.
    • Apply to apply your edits and continue editing.
    • Help for Help on this tab.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal