Date:
Original Event Date:
March 28, 2024
Time: 12:00 P.M. - 1:00 P.M. Atlantic Standard Time
Duration: 60 Minutes
Language: English
PDH: 1 Hour
Webinar Help?
Contact Us
During this Webinar you will become familiar with the capabilities of Rockwell Automations newest Embedded Compute Module which, through the power and flexibility of FactoryTalk Optix, provides Operator Interface, data storage and Industry standard communication both locally and to the cloud directly from the ControlLogix Chassis. Using the inbuilt functionality of FactoryTalk Optix experience the straight forward configuration of both OPC UA and MQTT data ingress and egress without the requirement of additional modules or complex network Infrastructures.