Our DeviceNet™ Network Media includes thick and thin round or flat cable. Round cable, generally used for trunk cable, is available in bulk spools or pre-molded cordsets or patchcords. KwikLink™ flat media systems provide a simple modular cabling method using a flat four-wire trunk cable with Insulation Displacement Connectors (IDCs) that lessen your installation time and materials cost.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/devicenetflatmediafamily-front1-large-312w255h.jpg)
DeviceNet Flat Media
The KwikLink™ flat media system provides a simple, modular cabling method with its flat four-wire cable and Insulation Displacement Connectors (IDCs). Designed to provide up to 50% savings in installation costs by offering a drastic reduction in labor and materials, the KwikLink system lets you add nodes to the network without severing the trunkline. Cutting or stripping of the trunkline is eliminated, as is the need for predetermined cable lengths. KwikLink offers maximum simplicity while still supporting 64 nodes. A full complement of accessories is available for the KwikLink flat media system.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/devicenetroundmediafamily-front1-large-312w255h.jpg)
DeviceNet Round Media
Thick and thin round cable (generally used for trunk and drop cable, respectively) are available in bulk spools or pre-molded cordsets or patchcords. We offer a wide variety of rugged, durable connectivity components for use in round cable systems. These components include t-Ports, DeviceBox™, DevicePort™, PowerTap™ and a multitude of other accessories. Stainless steel versions of round cable system components are also available for harsh industrial applications.