Our Kinetix® MMA Asynchronous Main Motors are three-phase AC induction motors optimized for our Kinetix® 5700 Servo Drives and compatible with both Kinetix® 7000 and PowerFlex® 750 drives.
These motors enable you to get the most out of a wide range of heavy-duty applications that require the highest power and torque output with six different shaft heights and multiple speed ranges.
Select from a variety of configurable features and special options to customize your motor solution and deliver optimized motion performance.
Overview
In a demanding industrial landscape, your motor solutions must be ready. Our Kinetix MMA Asynchronous Main Motors provide you with a highly configurable, cost-effective motor solution to address even your most demanding applications. See how its best-in-class power capability and enhanced components can raise the bar on your key performance metrics.
- Address a wide scope of applications using an expanded power output range from 0.6...205 kW
- Offers increased rated speed and max speed capabilities
- Provides nine encoder options - including SIL 2 safety rated
- Configurable with enhanced bearing offerings: ball, roller and high-speed
- Includes extended mounting options, with foot and flange mounts for all sizes
- Features improved temperate monitoring with added thermal sensors
- Available with protection options for humid or harsh environments
Product Snapshot
MMA size |
Rated Speed, rpm |
Max Speed, rpm |
Rated Power, kW |
Rated Torque, N•m |
Peak Torque, N•m |
---|---|---|---|---|---|
SH80 |
580…2600 |
1400…6000 |
0.6…8.6 |
10.5…31.5 |
21…88 |
SH100 |
580…2600 |
1400…6000 |
2.3…21.1 |
35.6…94.6 |
80…200 |
SH132 |
580…2600 |
1400…6000 |
6.4…48.4 |
90.7…217 |
200…400 |
SH160 |
580…2600 |
1400…6000 |
15.3…85.8 |
196…385 |
450…700 |
SH180 |
580…2200 |
1400…5200 |
22.6…109 |
285…618 |
730…1400 |
SH225 |
580…1800 |
1400…4300 |
39.6…205 |
573…1239 |
1200…2600 |
Product Selection
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
MMA-B080A22-M2AAC4AAACAAA | Kinetix MM Asynchronous Main Motor | Active | ||
MMA-B132B15-M1GA22AAACAAA | Kinetix MM Asynchronous Main Motor | Active | ||
MMA-B132B15-S1GA22AAACAAA | Kinetix MM Asynchronous Main Motor | Active | ||
MMA-B132B15-S2GA22AAACAAA | Kinetix MM Asynchronous Main Motor | Active | ||
MMA-B132B26-M1AA22AAACAAA | Main Motor,Asynchronous,400V Motor,132mm Shaft Height,B Stator Length,2600 RPM Rated Speed,Absolute Multi-turn Hiperface,Std, key, A , (half key),Top side, holes right,No brake,Axial 1x230V 50/60Hz,Ball,Standard,cURus motor,IP54 (STD),PTO,PT1000,Standard | Active | ||
MMA-B132B26-M1GA22AAACAAA | Kinetix MM Asynchronous Main Motor | Active | ||
MMA-B132B26-S1GA22AAACAAA | Kinetix MM Asynchronous Main Motor | Active | ||
MMA-B132B26-S2GA22AAACAAA | Kinetix MM Asynchronous Main Motor | Active | ||
MMA-B132C15-M1GA22AAACAAA | Kinetix MM Asynchronous Main Motor | Active | ||
MMA-B132C15-S1GA22AAACAAA | Kinetix MM Asynchronous Main Motor | Active |
- Catalog Number
- MMA-B080A22-M2AAC4AAACAAA
- Description
- Kinetix MM Asynchronous Main Motor
- Lifecycle
- Active
- Catalog Number
- MMA-B132B15-M1GA22AAACAAA
- Description
- Kinetix MM Asynchronous Main Motor
- Lifecycle
- Active
- Catalog Number
- MMA-B132B15-S1GA22AAACAAA
- Description
- Kinetix MM Asynchronous Main Motor
- Lifecycle
- Active
- Catalog Number
- MMA-B132B15-S2GA22AAACAAA
- Description
- Kinetix MM Asynchronous Main Motor
- Lifecycle
- Active
- Catalog Number
- MMA-B132B26-M1AA22AAACAAA
- Description
- Main Motor,Asynchronous,400V Motor,132mm Shaft Height,B Stator Length,2600 RPM Rated Speed,Absolute Multi-turn Hiperface,Std, key, A , (half key),Top side, holes right,No brake,Axial 1x230V 50/60Hz,Ball,Standard,cURus motor,IP54 (STD),PTO,PT1000,Standard
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 |
Certifications
- UL/CSA
- CE
- UKCA
- TUV
- RCM (formerly C-Tick)
- KCC
- China RoHS
- EU RoHS
- Morocco
- WEEE
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Related Products
You may also be interested in