Our Kinetix® MPL Low-inertia Servo Motors are high-output brushless motors that are uniquely designed to reduce motor size while delivering significantly higher torque. These servo motors are available with high-performance encoders with a choice of single-turn or multi-turn high-resolution feedback.
Overview
With Kinetix MPL Low-inertia Servo Motors, you can deliver high performance in applications where more power is required in a smaller package. Available in nine frame sizes, you can standardize your motor solutions while addressing a wide scope of applications.
- Continuous stall torque of 0.26…163 Nm (2.3…1440 lb-in.)
- Peak torque of 0.77…278 Nm (6.8…2460 lb-in.)
- Integral 24V brake option
- Absolute multi-turn and single-turn high resolution, incremental encoder and resolver feedback options
- Low-profile, field-reversible motor connectors for minimal servo motor impact on machine design
- DIN connector versions allow flexible orientation of connectors and use of a single cable family with all MP-Series motors
Product Selection
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
MPL-B880C-SJ72AA | Servo Motor,Rotary,Low Inertia,IEC,480V AC,1024 Sin/Cos,1500 rpm Maximum,110 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,No Brake,265 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard | Active | ||
MPL-A1510V-EJ72AA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,128 Sin/Cos,8000 rpm Maximum,0.26 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,No Brake,63 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard | Active | ||
MPL-A4540F-SK74AA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,3000 rpm Maximum,10.2 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,130 mm Bolt Circle Metric Flange Mounting,Keyless Shaft,Standard | Active | ||
MPL-A320H-MK72AA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,3500 rpm Maximum,3.05 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Multi-Turn Absolute Encoder Feedback,No Brake,100 mm Bolt Circle Metric Flange Mounting,Keyless Shaft,Standard | Active | ||
MPL-A430H-MK74AA | MP-Series MPL 240V AC Rotary Servo Motor | Active | ||
MPL-A4540C-SK72AA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,1500 rpm Maximum,10.2 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,No Brake,130 mm Bolt Circle Metric Flange Mounting,Keyless Shaft,Standard | Active | ||
MPL-A330P-SK74AA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,5000 rpm Maximum,4.18 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,100 mm Bolt Circle Metric Flange Mounting,Keyless Shaft,Standard | Active | ||
MPL-A560F-SK72AA | MP-Series MPL 240V AC Rotary Servo Motor | Active | ||
MPL-A4540C-MJ74AA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,1500 rpm Maximum,10.2 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Multi-Turn Absolute Encoder Feedback,24V DC Brake,130 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard | Active | ||
MPL-B330P-SK74AA | MP-Series MPL 480V AC Rotary Servo Motor | Active |
- Catalog Number
- MPL-B880C-SJ72AA
- Description
- Servo Motor,Rotary,Low Inertia,IEC,480V AC,1024 Sin/Cos,1500 rpm Maximum,110 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,No Brake,265 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard
- Lifecycle
- Active
- Catalog Number
- MPL-A1510V-EJ72AA
- Description
- Servo Motor,Rotary,Low Inertia,IEC,240V AC,128 Sin/Cos,8000 rpm Maximum,0.26 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,No Brake,63 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard
- Lifecycle
- Active
- Catalog Number
- MPL-A4540F-SK74AA
- Description
- Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,3000 rpm Maximum,10.2 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,130 mm Bolt Circle Metric Flange Mounting,Keyless Shaft,Standard
- Lifecycle
- Active
- Catalog Number
- MPL-A320H-MK72AA
- Description
- Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,3500 rpm Maximum,3.05 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Multi-Turn Absolute Encoder Feedback,No Brake,100 mm Bolt Circle Metric Flange Mounting,Keyless Shaft,Standard
- Lifecycle
- Active
- Catalog Number
- MPL-A430H-MK74AA
- Description
- MP-Series MPL 240V AC Rotary Servo Motor
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 | |
Kinetix MPL Low-inertia Servo Motors Product Profile | MP-PP001 |
Certifications
- CE Marked
- CSA
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in