Our Kinetix® RDB Direct-drive Servo Motors connect directly to the load, eliminating the need for gearboxes, timing belts, pulleys and other mechanical components. The result is reduced energy consumption, faster settling times and better overall control of the load.
- Product Selection
- Overview
- Documentation
Product Selection
Showing
1
-
21
of
21
Results

RDB-B29034-7B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 3 Magnet Stacks, 200 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B41014-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 410mm BDC, 1 Magnet Stack, 200 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B41035-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 410mm BDC, 3 Magnet Stacks, 250 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B41035-7B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 410mm BDC, 3 Magnet Stacks, 250 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B21519-7B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 215mm BDC, 1 Magnet Stack, 750 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B21539-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 215mm BDC, 3 Magnet Stacks, 750 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B21539-7B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 215mm BDC, 3 Magnet Stacks, 750 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B2153C-7B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 215mm BDC, 3 Magnet Stacks, 1500 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B29024-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 2 Magnet Stacks, 200 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B29024-7B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 2 Magnet Stacks, 200 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B21519-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 215mm BDC, 1 Magnet Stack, 750 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B2151C-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 215mm BDC, 1 Magnet Stack, 1500 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B21529-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 215mm BDC, 2 Magnet Stacks, 750 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B21529-7B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 215mm BDC, 2 Magnet Stacks, 750 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B29014-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 1 Magnet Stack, 200 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B29029-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 2 Magnet Stacks, 750 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B29029-7B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 2 Magnet Stacks, 750 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B29034-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 3 Magnet Stacks, 200 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B29036-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 3 Magnet Stacks, 375 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B29036-7B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 290mm BDC, 3 Magnet Stacks, 375 RPM, Multi-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake

RDB-B41016-3B72AA
RDD-Series RDB 480V AC Rotary Servo Mtr
active mature
Product
Bulletin RDB - Bearingless Rotary Direct Drive Servo Motor, 400V Class, Frame Size 410mm BDC, 1 Magnet Stack, 375 RPM, Single-turn High-Resolution Heidenhain, IP65 Housing / Blind Bore, Circular, Right Angle connector, 180° Rotatable, DIN, No Brake