Our Muting Light Curtain Monitoring Relays allow the automatic temporary suspension of the safety function if certain conditions are met. In material handling applications, material is allowed to pass through the protective field without shutting down the machine. In addition to muting, these modules monitor up to three light curtains with presence sensing device initiation (PSDI).
Overview
- Allows the automatic temporary suspension of the safety function if certain conditions are met
- Monitors up to three light curtains with presence sensing device initiation (PSDI)
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Product Selection
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
800F-MUT-2-MS | ETO 800F Muting Station | Active | ||
440L-AGST640 | GuardShield Light Curtain,Washdown Enclosure Kit,IP67,Pair,640mm | Active | ||
440L-AGWS0480 | GuardShield Light Curtain,Weld Shield 480mm,2 per package | Active | ||
440L-AMIRR2 | Corner Mirror,Area Access Control (AAC),45¬ Angle,Glass,0a30 m Scanning Range | Active | ||
440R-P226AGS-NNR | Guardmaster MSR42 Start/Restart Relay |
|
Active | |
445L-AC8RJ3 | Micro 400 3m Patchcord |
|
Active |
- Catalog Number
- 800F-MUT-2-MS
- Description
- ETO 800F Muting Station
- Lifecycle
- Active
- Catalog Number
- 440L-AGST640
- Description
- GuardShield Light Curtain,Washdown Enclosure Kit,IP67,Pair,640mm
- Lifecycle
- Active
- Catalog Number
- 440L-AGWS0480
- Description
- GuardShield Light Curtain,Weld Shield 480mm,2 per package
- Lifecycle
- Active
- Catalog Number
- 440L-AMIRR2
- Description
- Corner Mirror,Area Access Control (AAC),45¬ Angle,Glass,0a30 m Scanning Range
- Lifecycle
- Active
- Catalog Number
- 440R-P226AGS-NNR
- Description
- Guardmaster MSR42 Start/Restart Relay
- Best Selling
-
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Guardmaster Safety Relays Brochure | GLSAFE-BR003 | |
Bulletin 445L Muting Controller Box Product Profile | 445L-PP007 |
Certifications
- CE Marked for all applicable directives
- cULus Listed
- TÜV Certified
- UKCA Marked for all applicable regulations
According to:
- Performance Level (PL) e and category 4 to EN ISO 13849-1: 2008
- SIL Claimed Level (SIL CL) 3 to IEC/EN 62061
- Safety Integrity Level (SIL 3) to IEC/EN 61508
Suitable to connect Type 4 light curtains or Type 2 self-testing light curtains according to IEC/EN 61496-1, cross fault monitoring in the light curtain.
Standards
- EN 61496-1:2004 + A1:2008
- IEC 61496-2:2006
- EN ISO 13849-1:2008
- EN 61508 Parts 1-7:1998-2000
- EN 50178:1997
- EN 62061:2005
- EN 61000-6-4:2007
- EN 61000-6-2:2005
Directives
- 2006/42/EC Machinery Directive
- 2004/108/EC EMC Directive
Product Safety Function
The MSR4x safety base control devices and the MSR4xE extension modules can be used in applications up to Safety Category 4 / SIL3/SIL CL3 (EN 61508 / EN 62061) and PLe (EN ISO 13849-1).
You may also be interested in