Loading

Speed Monitoring Safety Relays
Allen‑Bradley

Our MSR57P Speed Monitoring Safety Relays are designed for motion applications that require interaction by personnel during operation. Our MSR55P Speed Monitoring Safety Relays are used for standstill detection on single and three phase motors without the need for sensors.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View 1 Results
Showing 1 - 1 of 1 Results
Sort By:
Best Match
  • Best Match
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project
Best Selling
440R-S845AER-NNL MSR57P Speed Monitoring Safety Relay product image
440R-S845AER-NNL MSR57P Speed Monitoring Safety Relay
active
Product
Specialty Safety Relay, Speed Monitoring -, 5 x 1 N.C., 2.N.C., LC, 1 N.O. + 1 N.C. Inputs, 4 N.O. Solid State Auxiliary Outputs, 24V DC
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 1 of 1 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our MSR57P Speed Monitoring Safety Relays are designed for motion applications that require interaction by personnel during operation.

Our MSR55P Speed Monitoring Safety Relays are used for standstill detection on single- and three-phase motors without the need for sensors.

MSR57P Speed Monitoring Safety Relays

  • Includes six N.O. solid-state safety outputs and four solid-state auxiliary outputs
  • Offers one or two encoders (sin/cos and TTL)
  • Includes eight diagnostic status indicators
  • Provides DPI configuration ports
  • Provides 67.5 mm (2.7 in.) DIN Rail housing
  • Includes removable terminals

MSR55P Speed Monitoring Safety Relays

  • Offers safe standstill detection on single- and three-phase motors
  • Needs no external sensors
  • Independent of direction
  • Broken wire detection
  • Provides 45 mm (1.8 in.) housing
  • Performance Level (PL) e and category 4 to EN ISO 13849-1
  • SIL-Claimed Level (SIL CL) 3 to IEC/EN 62061
  • Safety Integrity Level (SIL) 3 to IEC/EN 61508, IEC/EN 61511, and EN 61800-5-2

Additional Information

Protect your people, productivity, and environment with our Safety Components

and integrated Safety Solutions
. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
RCM CertificationRCM Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • cULus Listed
  • RCM
  • TÜV Certified

Directives

  • 2006/42/EC Machinery Directive
  • 2004/108/EC EMC Directive
  • 2011/65/EU RoHS Directive

Standards Compliance

MSR57P Speed Monitoring Safety Relays

  • IEC 61800-5-2:2016
  • EN 61800-5-2:2017
  • IEC 61800-5-1:2007 + A1:2016
  • EN 61800-5-1:2007 + A1:2017
  • EN ISO 13849-1:2015
  • IEC 62061:2015
  • EN 62061:2015 + AC:2010 + A1:2013 + A2:2015
  • IEC/EN 61508 Parts 1-7:2010

MSR55P Speed Monitoring Safety Relays

  • EN ISO 13849-1:2015
  • EN 61508 Parts 1-7:2010
  • EN 62061:2005 + A1:2013 + A2:2015
  • EN 61000-6-2:2005
  • EN 61000-6-3:2007 + A1:2011
  • EN 61000-6-7:2015
  • EN 61800-5-2:2017
  • EN 63000:2018

Product Safety Function

MSR57P Speed Monitoring Safety Relays

Standstill monitoring of electric motors in machinery applications and in the application area of IEC/EN 61511-1. The standstill monitors comply with the requirements of the relevant standards (Cat. 4, PLe to EN ISO 13849-1, SIL CL3 (IEC/EN 62061, IEC/EN 61508,  IEC/EN 61800-5-2) and can be used in applications up to Cat. 4/PLe and SIL 3.

MSR55P Speed Monitoring Safety Relays

Standstill monitoring of electric motors in machine safety applications up to Cat. 4, PLe (EN ISO 13849-1) and SIL CL3 (EN 61508/EN 62061).

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Installation Instructions Publication
MSR57P GuardMaster Speed Monitoring Safety Relay Installation 440R-IN016_-EN-P
Minotaur MSR132E/ED Installation 440R-IN090_-EN-P
User Manuals Publication
MSR57P Guardmaster Speed Monitoring Safety Relay User Manual 440R-UM004_-EN-P
Miscellaneous Publication
Guardmaster Safety Relays Brochure GLSAFE-BR003_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Speed Monitoring Safety Relays Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose