I/O Isolation | None |
---|---|
I/O Status Indication | None |
Temperature Rating | -20…65 °C (-4…149 °F) |
Number of analogue outputs | 2 |
---|---|
Resolution of the analogue outputs | 12 bit |
Input, current | No |
Input, voltage | No |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | No |
Output, current | Yes |
Output, voltage | Yes |
Output signal configurable | Yes |
Analogue inputs configurable | No |
Analogue outputs configurable | Yes |
Type of electric connection | Screw connection |
Channel to channel isolation | Non-isolation |
Capacitive load, max | 0.1 µF @ voltage outputs |
Inductive load, max | 0.01 mH @ current outputs |
Input group to bus isolation | Non-isolation |
Wire size | Solid: 0.14 mm2 AWG)...1.5 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum, Stranded: 0.14 mm2 AWG)...1.0 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum |
Suitable for safety functions | No |
SIL according to IEC 61508 | None |
Step response to 63% | 5 ms |
Recommended maximum shielded cable length | 10 m |
Current load on voltage output, max | 10 mA |
D/A Conversion rate (all channels), max | 2.5 ms |
Open and short-circuit protection | Yes |
Output overvoltage protection | Yes |
Voltage ranges | 0 |
Current range | 0 mA |
Output count range | 0 to 65535 |
Overall accuracy | Voltage terminal: ±1% full scale @ 25°C, Current terminal: ±1% full scale @ 25°C |
Output error | Voltage: ±1.5% @ over full temperature range, -20...65°C (-4...149°F), Current: ±2.0% @ over full temperature range, -20...65°C (-4...149°F) |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Power consumption | <60mA @ 24V |
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on shielded ports |
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged dA heat), 5...95% noncondensing |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ±2 kV line-earth(CM) on shielded ports |
Operating temperature | -20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
Operating altitude | 2000 m |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Load range on voltage output | > 1k Ω @ 10V DC |
---|---|
Non-linearity | ±0.1% @ in % full scale |
Resistive load on current output | 0...500 Ω (includes wire resistance) |
Repeatability | ±0.1% @ in % full scale |
---|
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Shock | IEC 60068-2-27 (Test Ea, unpackaged shock): DIN rail mount: 25 g, nonoperating, Panel Mount: 35 g nonoperating |
Mounting torque | 0.2 nm |
Terminal screw torque | 0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.059 |
Lead Time | 5 |
Dimension Width | 9.601 |
Dimension Length | 6.397 |
Stock Status | STOCKED |
Weight | 45.359 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Wiring Diagram | -- |
General | Installation Guide | -- |
General | Brochure | -- |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
User Manual | 2080-um004_-en-e | 2080-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
I/O Isolation | None |
---|---|
I/O Status Indication | None |
Temperature Rating | -20…65 °C (-4…149 °F) |
Number of analogue outputs | 2 |
---|---|
Resolution of the analogue outputs | 12 bit |
Input, current | No |
Input, voltage | No |
Input, resistor | No |
Input, resistance thermometer | No |
Input, thermocouple | No |
Input signal, configurable | No |
Output, current | Yes |
Output, voltage | Yes |
Output signal configurable | Yes |
Analogue inputs configurable | No |
Analogue outputs configurable | Yes |
Type of electric connection | Screw connection |
Channel to channel isolation | Non-isolation |
Capacitive load, max | 0.1 µF @ voltage outputs |
Inductive load, max | 0.01 mH @ current outputs |
Input group to bus isolation | Non-isolation |
Wire size | Solid: 0.14 mm2 AWG)...1.5 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum, Stranded: 0.14 mm2 AWG)...1.0 mm2 AWG) @ Rated @ 90 °C (194 °F) insulation maximum |
Suitable for safety functions | No |
SIL according to IEC 61508 | None |
Step response to 63% | 5 ms |
Recommended maximum shielded cable length | 10 m |
Current load on voltage output, max | 10 mA |
D/A Conversion rate (all channels), max | 2.5 ms |
Open and short-circuit protection | Yes |
Output overvoltage protection | Yes |
Voltage ranges | 0 |
Current range | 0 mA |
Output count range | 0 to 65535 |
Overall accuracy | Voltage terminal: ±1% full scale @ 25°C, Current terminal: ±1% full scale @ 25°C |
Output error | Voltage: ±1.5% @ over full temperature range, -20...65°C (-4...149°F), Current: ±2.0% @ over full temperature range, -20...65°C (-4...149°F) |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Power consumption | <60mA @ 24V |
Emissions | CISPR 11 (IEC 61000-6-4): Class A |
ESD immunity | IEC 61000-4-2: 6 kV contact discharges, 8 kV air discharges |
EFT/B immunity | IEC 61000-4-4: ±2kV @ 5kHz on shielded ports |
Relative humidity | IEC 60068-2-30 (Test Db, unpackaged dA heat), 5...95% noncondensing |
Conducted RF immunity | IEC 61000-4-6, 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Surge transient immunity | IEC 61000-4-5: ±2 kV line-earth(CM) on shielded ports |
Operating temperature | -20...65 °C (-4...149 °F): IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-2 (Test Bd, operating dry heat), IEC 60068-2-14 (Test Nb, operating thermal shock) |
Radiated RF immunity | IEC 61000-4-3: 10V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 900 MHz, 10V/m with 200 Hz 50% pulse 100% AM @ 1890 MHz, 10V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz, |
Operating altitude | 2000 m |
Nonoperating temperature | -40...85 °C (-40...185 °F), IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) |
Load range on voltage output | > 1k Ω @ 10V DC |
---|---|
Non-linearity | ±0.1% @ in % full scale |
Resistive load on current output | 0...500 Ω (includes wire resistance) |
Repeatability | ±0.1% @ in % full scale |
---|
Vibration | IEC 60068-2-6 (Test Fc, operating), 2 G @ 10...500 Hz |
---|---|
Shock | IEC 60068-2-27 (Test Ea, unpackaged shock): DIN rail mount: 25 g, nonoperating, Panel Mount: 35 g nonoperating |
Mounting torque | 0.2 nm |
Terminal screw torque | 0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.059 |
Lead Time | 5 |
Dimension Width | 9.601 |
Dimension Length | 6.397 |
Stock Status | STOCKED |
Weight | 45.359 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Wiring Diagram
General
-- |
Installation Guide
General
-- |
Brochure
General
-- |
Micro800 Plug-in Modules User Manual
User Manual
2080-UM002 |
2080-um004_-en-e
User Manual
2080-UM004 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Wiring Diagram | -- |
General | Installation Guide | -- |
General | Brochure | -- |
User Manual | Micro800 Plug-in Modules User Manual | 2080-UM002 |
User Manual | 2080-um004_-en-e | 2080-UM004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- Korean Register of Shippin
This product was certified with the above certifications as of 2024-07-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.