We offer a wide variety of ControlNet™ products for your applications. Products have either a built-in ControlNet interface, or connect to the ControlNet network via an optional communication interface module. We continue to support your real-time, high-throughput applications.
Overview
- Includes products that range from controllers, I/O, and operator interface to drives and power management products
- Offers products with built-in ControlNet™ connectivity
- Includes redundant media support
- Offers ControlNet Ex products that are available for intrinsic safety applications
- Connects a PC to a ControlNet network using the USB to ControlNet cable
- Offers PCI-bus and RS-232-C to ControlNet interfaces
- Offers a variety of products from our Encompass partners
Products
Programmable Controllers
- CompactLogix L4x and Compact GuardLogix L4xS Controllers
- CompactLogix L3x Controllers
- ControlLogix 5570 Controllers
- SLC 500 Controllers
- SoftLogix Controllers
I/O Modules
- ControlLogix I/O — supports single and redundant ControlNet media
- SLC I/O — supports single and redundant ControlNet media
Drives
- PowerFlex 4 AC Drives — coax media
- PowerFlex 4M AC Drives — coax media
- PowerFlex 40 AC Drives — coax media; ControlNet network connectivity also available as a configured option
- PowerFlex 40P AC Drives — coax media
- PowerFlex 400 AC Drives — coax media; ControlNet network connectivity also available as a configured option
- PowerFlex 70 AC Drives — coax and fiber media
- PowerFlex 700 AC Drives — coax and fiber media
- PowerFlex 700S AC Drives with DriveLogix — coax and fiber media
- PowerFlex 755 AC Drives
- PowerFlex 7000 AC Drives — coax and fiber media
- PowerFlex DC Drives — coax media
PanelView Plus Graphic Terminals
Network & Security Infrastructure
- USB to ControlNet Cable
- PCI-bus to ControlNet Interfaces
- RS-232-C to ControlNet Interfaces