Severity:
High
Advisory ID:
PN1626
Published Date:
May 11, 2023
Last Updated:
May 11, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2023-2444
Summary
Cross Site Request Forgery in FactoryTalk® Vantagepoint®
Revision History
Revision Number
1.0
Revision History
Version 1.0 - May 11, 2023
Affected Products
Affected Product | First Known in Software Version | Corrected in Software Version |
FactoryTalk® Vantagepoint® | <v8.40 | V8.40 and later |
Vulnerability Details
Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.
CVE-2023-2444 IMPACT
A cross site request forgery vulnerability exists in the affected product. This vulnerability can be exploited in two ways. If an attacker sends a malicious link to a computer that is on the same domain as the FactoryTalk® Vantagepoint® server and a user clicks the link, the attacker could impersonate the legitimate user and send requests to the affected product.
Additionally, if an attacker sends an untrusted link to a computer that is not on the same domain as the server and a user opens the FactoryTalk® Vantagepoint® website, enters credentials for the FactoryTalk® Vantagepoint® server, and clicks on the malicious link a cross site request forgery attack would be successful as well.
Known Exploited Vulnerability (KEV) database:
Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment specific prioritization.
CVE-2023-2444 IMPACT
A cross site request forgery vulnerability exists in the affected product. This vulnerability can be exploited in two ways. If an attacker sends a malicious link to a computer that is on the same domain as the FactoryTalk® Vantagepoint® server and a user clicks the link, the attacker could impersonate the legitimate user and send requests to the affected product.
Additionally, if an attacker sends an untrusted link to a computer that is not on the same domain as the server and a user opens the FactoryTalk® Vantagepoint® website, enters credentials for the FactoryTalk® Vantagepoint® server, and clicks on the malicious link a cross site request forgery attack would be successful as well.
CVSS Base Score: 7.1/10
CVSS Vector: CVSS:3.1/AV:N/AC:H/PR:N/UI:R/S:U/C:L/I:H/A:H
CWE: CWE-345 Insufficient Verification of Data Authenticity
Known Exploited Vulnerability (KEV) database:
No
Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment specific prioritization.
Risk Mitigation & User Action
Customers using the affected software are also encouraged to implement our suggested security best practices to minimize risk associated with the vulnerability.
- Provide training about social engineering attacks, such as phishing.
- QA43240 - Recommended Security Guidelines from Rockwell Automation
Additional Resources
Copyright ©2022 Rockwell Automation, Inc.