Severity:
High
Advisory ID:
PN1629
Published Date:
June 13, 2023
Last Updated:
June 13, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2023-2778
Summary
Denial-of-Service Vulnerability in FactoryTalk® Transaction Manager
Revision History
Revision Number
1.0
Revision History
Version 1.0 - June 13, 2023
Affected Products
Affected Product | First Known in Software Version | Corrected in Software Version |
FactoryTalk® Transaction Manager | <=v13.10 | BF29042 - Patch: Multiple issues, FactoryTalk Transaction Manager 13.00/13.10 |
Vulnerability Details
Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities. The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.
CVE-2023-2778 IMPACT
A denial-of-service (DoS) vulnerability exists in the affected products. This vulnerability can be exploited by sending a modified packet to port 400. If exploited, the application could potentially crash or experience a high CPU or memory usage condition, causing intermittent application functionality issues. The application would need to be restarted to recover from the DoS.
Known Exploited Vulnerability (KEV) database:
Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment specific prioritization.
CVE-2023-2778 IMPACT
A denial-of-service (DoS) vulnerability exists in the affected products. This vulnerability can be exploited by sending a modified packet to port 400. If exploited, the application could potentially crash or experience a high CPU or memory usage condition, causing intermittent application functionality issues. The application would need to be restarted to recover from the DoS.
CVSS Base Score 7.5
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H
CWE: CWE-400 Uncontrolled Resource Consumption
Known Exploited Vulnerability (KEV) database:
No
Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment specific prioritization.
Risk Mitigation & User Action
Customers using the affected software are encouraged to apply the risk mitigations below, if possible. Additionally, we encourage our customers to implement our suggested security best practices to minimize the risk of the vulnerability.
- Customers should follow the instructions in BF29042 - Patch: Multiple issues, FactoryTalk Transaction Manager 13.00/13.10 to install the patch to mitigate the issue.
- QA43240 - Recommended Security Guidelines from Rockwell Automation
Additional Resources
Copyright ©2022 Rockwell Automation, Inc.