Logix Designer - Change Mode

How do I change mode?
To change from
Automatic
mode to
Manual
mode, click the
Automatic Mode
icon .
To change from
Manual
mode to
Automatic
mode, click the
Manual Mode
icon .
The
Change Mode
icon is visible when you are online with the
Logix Designer
application and have an Equipment Sequence diagram open in one of the language editors.
Use the change mode button to toggle an
Equipment Sequence
between
Automatic
L5K_SILC_AutomaticModeIcon_v26and
Manual
L5K_SILC_ManualModeIcon_v26 mode.
A sequence can operate in
Automatic
mode or
Manual
mode.
Use
Automatic
mode to:
  • Automatically advance the set of active sequence elements when a transition expression evaluates TRUE. This means all steps running immediately above the transition will be stopped and reset, and all steps immediately below the transition will be acquired, attached, and started.
  • Command the sequence using the
    Start
    ,
    Hold
    ,
    Stop
    ,
    Abort
    ,
    Restart
    , and
    Reset
    commands. The operator may also command transitions to force their expressions to evaluate TRUE, advancing the Equipment Sequence. Individual steps are only commanded by the sequencing engine.
Use
Manual
mode to:
  • Prevent the
    Equipment Sequence
    from being automatically advanced by the sequencing engine so you can either command steps directly or change the active steps to be run. When a transition expression evaluates TRUE in
    Manual
    mode, the Equipment Sequence does not advance.
  • Command steps to command the associated
    Equipment Phase
    .
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.