Looking for specifications? Need technical documentation for your terminal blocks and marking systems? You can find it here.
1492-P Push-In Terminal Blocks
Includes:
- 1492-P Control Power Distribution Terminal Blocks
- 1492-P Double Level Plug-in Style Terminal Blocks
- 1492-P Fuse IEC Push-in Terminal Blocks
- 1492-P Grounding Terminal Blocks
- 1492-P Isolation Terminal Blocks
- 1492-P Multi-Circuit Feed-through Terminal Blocks
- 1492-P Plug-In Style Terminal Blocks
- 1492-P Sensor Terminal Blocks
- 1492-P Specialty Feed-through IEC Push-in Terminal Blocks
- 1492-P Standard Feed-through IEC Push-in Terminal Blocks
- 1492-P Universal Distribution Terminal Blocks
1492-H Finger Safe Terminal Blocks
Includes:
- 1492-H Fuse and Surge Suppressor Finger-safe Terminal Blocks
- 1492-H High-density Finger-Safe Terminal Blocks
- 1492-H Resistor, Voltage-indicating, and Component Finger-safe Terminal Blocks
1492-J IEC Screw Type Terminal Blocks
Includes:
- 1492-J Double Level Plug-In Screw-type Terminal Blocks
- 1492-J Fuse IEC Screw-type Terminal Blocks
- 1492-J Grounding IEC Screw-type Terminal Blocks
- 1492-J Internal Component IEC Screw-type Terminal Blocks
- 1492-J Isolation IEC Screw-type Terminal Blocks
- 1492-J Multi-circuit Feed-through IEC Screw-type Terminal Blocks
- 1492-J Neutral Disconnect and Installation IEC Screw-type Terminal Blocks
- 1492-J Plug-In IEC Screw-type Terminal Blocks
- 1492-JP Process IEC Screw-type Terminal Blocks
- 1492-J Single-circuit Neutral Disconnect IEC Screw-type Terminal Blocks
- 1492-J Specialty Feed-through IEC Screw-type Terminal Blocks
- 1492-J Stab-connect Feed-Through IEC Screw-type Terminal Blocks
- 1492-J Standard Free-through IEC Screw-type Terminal Blocks
- 1492-J Thermocouple IEC Screw-type Terminal Blocks
1492-L IEC Spring Clamp Terminal Blocks
Includes:
- 1492-L Comb Connection IEC Spring-clamp Terminal Blocks
- 1492-L Flexible Plug-in IEC Spring-clamp Terminal Blocks
- 1492-L Fuse IEC Spring-clamp Terminal Blocks
- 1492-L Grounding IEC Spring-clamp Terminal Blocks
- 1492-L Interlocking Mini-block IEC Spring-clamp Terminal Blocks
- 1492-L Internal Component Terminal Blocks
- 1492-L Isolation IEC Spring-clamp Terminal Blocks
- 1492-L Multi-Circuit Feed-through IEC Spring-type Terminal Blocks
- 1492-L Neutral Disconnect and Installation IEC Spring-clamp Terminal Blocks
- 1492-L Panel Mount Mini-block IEC Spring-clamp Terminal Blocks
- 1492-L Plug-in Analog Loop Control IEC Spring-clamp Terminal Blocks
- 1492-L Power Distribution IEC Spring-clamp Terminal Blocks
- 1492-L Sensor IEC Spring-clamp Terminal Blocks
- 1492-L Specialty Feed-through IEC Spring-clamp Terminal Blocks
- 1492-L Standard Feed-through IEC Spring-clamp Terminal Blocks
1492 Power Terminal Blocks
Includes:
- 1492 Enclosed Power Terminal Blocks
- 1492 High-fault SCCR Power Terminal Blocks
- 1492 Open-style Power Terminal Blocks
- 1492 Power Distribution Terminal Blocks
1492 Marking Systems
Includes:
- 1492 ClearMark™ Advanced II Marking System
- 1492 ClearMark Advanced Marking System
- 1492 ClearMultiprint™ Marking System
- 1492 ClearPlot™ Marking System