Loading

FactoryTalk® Historian SE vulnerable to AVEVA-2024-001 and AVEVA-2024-002

Severity:
High
Advisory ID:
SD1669
Published Date:
May 06, 2024
Last Updated:
November 19, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2023-31274,
CVE-2023-34348
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2023-31274
CVE-2023-34348
Summary
FactoryTalk® Historian SE vulnerable to AVEVA-2024-001 and AVEVA-2024-002

Published Date: May 9, 2024

Last updated: May 9, 2024

Revision Number: 1.0

CVSS Score: v3.1: 7.5/10, v4.0: 7.7/10

 

 

AFFECTED PRODUCTS AND SOLUTION

 

 

Affected Product

 

 

 

 

Affected Versions

 

 

 

 

Corrected in software version

 

 

 

 

FactoryTalk® Historian SE

 

 

 

 

< v9.0

 

 

 

 

v9.01 and later

 

 

 

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring system to assess the following vulnerabilities. 

CVE-2023-31274 IMPACT

FactoryTalk® Historian SE utilizes the AVEVA PI Server, which contains a vulnerability, which could allow an unauthenticated user to cause a partial denial-of-service condition in the PI Message Subsystem of a PI Server by consuming available memory. This vulnerability exists in FactoryTalk® Historian SE versions 9.0 and earlier. Exploitation of this vulnerability could cause FactoryTalk® Historian SE to become unavailable, requiring a power cycle to recover it. 

CVSS Base Score v3.1: 7.5/10

CVSS Vector String: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

 

CVSS Base Score v4.0: 7.7/10

CVSS Vector String: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:N/SC:N/SI:N/SA:H

CWE: Dependency on Vulnerable third-party Component

 

CVE-2023-34348 IMPACT

FactoryTalk® Historian SE use the AVEVA PI Server, which contains a vulnerability that could allow an unauthenticated user to remotely crash the PI Message Subsystem of a PI Server, resulting in a denial-of-service condition. This vulnerability exists in FactoryTalk® Historian SE versions 9.0 and earlier.  Exploitation of this vulnerability could cause FactoryTalk® Historian SE to become unavailable, requiring a power cycle to recover it.

CVSS Base Score v3.1: 7.5/10

CVSS Vector String: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

 

CVSS Base Score v4.0: 7.7/10

CVSS Vector String: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:N/SC:N/SI:N/SA:H

CWE: Dependency on Vulnerable third-party Component

 

Known Exploited Vulnerability (KEV) database:  No

 

Users can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

 

Mitigations and Workarounds 

Users using the affected software are encouraged to install FactoryTalk® Historian SE version 9.01 or higher as soon as feasible. For customers unable to upgrade to v9.0, defensive measures are available in the Rockwell article.  

  • https://idp.rockwellautomation.com/adfs/ls/idpinitiatedsignon.aspx?RelayState=RPID%3Drockwellautomation.custhelp.com%26RelayState%3Danswers%2Fanswer_view%2Fa_id%2F1150873

Additionally, we encourage customers to implement our suggested security best practices to minimize the risk of vulnerability.  

  • Security Best Practices 

 

 ADDITIONAL RESOURCES

  • JSON CVE-2023-31274

  • JSON CVE-2023-34348

 

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose