Loading

PowerFlex 755 AC Drive Training Workstation

Catalog Number: ABT-TDPF755-B

Share This:

EmailEmail
PrintPrint
ABT-TDPF755-A Training Workstation
Workstation Functionality

The PowerFlex 755 AC drive workstation provides a flexible package of power, control, and operator interface options to meet the demands for space, flexibility, and simulation reliability.

Multiple communication options, including embedded EtherNet/IP, also make the PowerFlex 755 workstation the workhorse for your drive training application needs.

Training Purpose

This workstation is intended for customers who want to practice those job tasks that are not frequently performed on the plant floor. The workstation is designed to be used as an aid for strengthening and maintaining skill sets. 

Major Components
  • 1 HP PowerFlex® 755 AC drive:
    • Embedded EtherNet/IP communications
  • 120V AC operation
  • 1/30 HP 230V induction motor with optical incremental encoder
  • Human interface module
  • Drive operator panel that includes:
    • Programmable digital outputs
    • Programmable digital inputs
    • 0-10V speed reference
    • 0-10V analog output
    • User-configurable analog input
    • User-configurable analog output
    • Safe-speed relay with switch
    • Safe-Off 24V LED module
Unit Dimensions
  • Width: 25 in (61 cm)
  • Height: 20 in (51 cm)
  • Depth: 13 in (41 cm)
  • Weight: 70 lbs. (32 kg)

Dimensions with Case:

  • Width: 28 in (69 cm)
  • Height: 28 in (71 cm)
  • Depth: 16 in (49 cm)
  • Weight: 70 lbs. (32 kg)
220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Get Support

Need help with course selection, workstation options or more?
Please contact training services.

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right
  4. Chevron LeftChevron Left PowerFlex 755 AC Drive Workstation Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose