Loading

SD1658 | SIS Workstation and ISaGRAF Workbench Code Execution and Privilege Escalation

Severity:
High
Advisory ID:
SD1658
Published Date:
November 15, 2023
Last Updated:
November 15, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2015-9268
Summary
SIS Workstation and ISaGRAF Workbench Code Execution and Privilege Escalation

Published Date: November 14, 2023

Last updated: November 14, 2023

Revision Number: 1.0

CVSS Score: 7.8/10

The security of our products is important to us as your chosen industrial automation supplier.  This vulnerability was found internally during routine testing and is being reported based on our commitment to customer transparency and to improving their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

Affected Product

First Known in Software Version

Corrected in Software Version

Safety Instrumented System Workstation

<= v1.2

              v2.00 and later

ISaGRAF® Workbench

<= v6.6.9

              v6.06.10 and later

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 of the CVSS scoring system to assess the following vulnerabilities.

CVE-2015-9268 IMPACT

Due to the third-party vulnerabilities in Nullsoft Scriptable Install System (NSIS), the SIS Workstation and ISaGRAF® Workbench installer and uninstaller have unsafe implicit linking against Version.dll. Therefore, there is no protection mechanism in the wrapper function that resolves the dependency at an appropriate time during runtime. Also, the SIS workstation and ISaGRAF® Workbench uninstaller uses temporary folder locations that allow unprivileged local users to overwrite files. This allows a local attack in which the uninstaller can be replaced by a malicious program.

CVSS Base Score: 7.8/10

CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H

CWE: Improper Input Validation

Known Exploited Vulnerability (KEV) database: 

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Mitigations and Workarounds

Customers using the affected software are encouraged to apply the risk mitigations, if possible. Additionally, we encourage customers to implement our suggested security best practices to minimize the risk of vulnerability.

  • Security Best Practices

 ADDITIONAL RESOURCES

  • CVE-2015-9268 JSON
Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose