Rockwell Automation Enhances Performance and Application Flexibility with Series Change to its 855H Industrial Electronic Horns and Combination Units
Rockwell Automation has initiated a series change for selected frame sizes of Allen-Bradley 855H industrial electronic horns and combination units (horns with attached beacon) to offer a higher degree of performance and to address a broader range of audible and visual applications on your plant floor.
This series change also will affect the 855H recordable horn combination units as well as our metal horn combination units. Shipping of the new product series started in April 2022 for the recordable and metal horn combination units, with updated high-performance horns anticipated to ship in June 2022.
In most cases, the new Frame B, C and E 855H industrial electronic horns are drop-in replacements for the previous products, however, the new series offers several advantages over the current series:
- 64 Tone table with 4 stages selectable via external wiring to annunciate a greater number of machine- or equipment-critical conditions.
- Extended operating voltage range:10-60V DC units and 24-260V or 100-240V AC versions
- Negative and positive switching for horn stage control
- DIP-switch selectable pre-determined tones for stages 1, 2 and 3 as well as independent selection of stage 2 tone
- Multiple lens options for quick and easy change of beacon color in the field
- Vertically-mounted Xenon strobe beacons (Frame C and E combination units) for increased visibility
The new 855H recordable horn and metal horn combination units will also be offered with a multifunction LED beacon capable of operating in eight different modes (steady, blinking, and six different flashing patterns) easily selected by the user via DIP switch.
It’s important to note that this series change only impacts combination units; the standalone recordable and the metal horns will maintain their current series number and performance specifications.
Like their counterparts in current series, the new series of 855H horns and combination units employ reliable solid-state technology rated for continuous use, offer volume adjustment, feature multi-tone and multistage capabilities and are available in 24V, 120 or 230V AC, making them ideal for use in a broad range of signaling applications. Plus, the updated products maintain the same dimensions and ingress protection ratings, making them a drop-in replacement suitable for indoor and outdoor use.
Below is a summary of the applicable series change per each product family:
- 855H Horns Frame B, C, E will transition from series A to series B
- 855H Combination units (Horn with attached beacon) Frames B, C, E will transition from series C to series D
- 855H-RC Recordable Combination units (Horn with attached beacon) Frames C and E will transition from series A to series B
- 855HM Metal Combination units (Horn with attached beacon) will transition from Series A to Series B
Rockwell Automation Medium Voltage Drive Enclosures Now Available for Rugged and Remote Outdoor Installations
PowerFlex 6000 medium voltage variable frequency drives (VFDs) packaged in Type 3R or IP54 enclosures are specifically designed and built for outdoor or remote installations to eliminate the need for a control room.
The PowerFlex 6000 drive technology is suited for all-purpose, non-regenerative applications such as fans, pumps, compressors, mills and flat-land conveyors. They manage motor control applications from 150…11,000 kW (200…14,600 Hp), voltage rated 2.3...11 kV. The custom enclosures are ideal for remote oil, gas, mining or mineral processing operations, and where facility space is a premium.
Special features:
- Type 3R or IP54-rated enclosures protect against rain, sleet, snow, ice and dirt
- Enclosure supports a range of ambient temperature ratings: -40…50°C (-40…122°F)
- Choice of open loop, forced-air cooling or closed loop air-to-air heat exchanger solutions to suit the application
- A PLC-controlled automatic enclosure ventilation system optimizes the cooling system operation to help reduce operating costs
- The easy-to-install package does not require special foundations, roofing or shielding
- Simple to commission. Three cables in, three cables out
For more information, visit your local Rockwell Automation sales representative or download product details.
New Mounting System from Rockwell Automation Reduces Wiring, Saves Costs
Keep your panels clean, organized, and compact with the CrossBoard® System. The CrossBoard platform provides flexibility in motor control and protection devices. The out-of-the-box system is provided as one complete base unit, a bus structure with IP20 touch-safe plastic housing, which can be directly assembled and fitted with components after unpacking. Components simply snap onto the CrossBoard without tools, meaning the connection is automatic.
Components can be easily removed and snapped back on to another section of the CrossBoard. For safety reasons, the lock mechanism must be released with a screwdriver. This prevents accidental removal of any components. The fast, easy and safe exchange of modules allows the timesaving and economical adaptation of the system to extensions and updates.
Available in two widths of 225 mm and 405 mm, the base units can be combined by adding a supply module to bridge the base units. Components can be fitted to the CrossBoard, and to conventional busbar systems using adapters. As a universal system, CrossBoard can be used with components from other manufacturers.
The CrossBoard with its all-around finger-safe protection offers a high degree of safety. Completely covered and protected against contact at all times, the busbars are never exposed during the removal of a unit, ensuring full operator safety. Empty space on the busbar is already covered and protected, so no extra precautions are needed when spacing components or not filling the entire rack with products.
Rockwell Automation Provides Lowered-Cost HMI Software with New Features
FactoryTalk® View Site Edition (SE) HMI V13 software delivers new features along with simplified licensing and a lower-cost pricing model
V13 introduces more options for what data is displayed and how it is presented to operators. Collected data can now be displayed in a tabular format with Data Grid object, and two sets of production data against one another with a new XY plot.
This release also improves system extensibility through .NET object support, server-side scripting, and client-specific tags that allow functionality specific to each client/user session in a distributed system.
New tools for application maintenance add value by providing better interaction with devices and servers in a system. The new System Status Portal provides a web-based overview of all FactoryTalk® application servers and their status. This release provides deeper interaction with Logix controllers with a new capability to drive HMI animation for Automatic Diagnostics, and new mobile access to Automatic Diagnostics messages through FactoryTalk® ViewPoint web clients.
The latest version also makes it easier to select and purchase a FactoryTalk View SE system. All servers now include an unlimited display count, a choice of 5, 10, or 25 clients, and an integrated HMI web solution with unlimited FactoryTalk ViewPoint web clients. Station licenses also include an unlimited display count and unlimited FactoryTalk ViewPoint web clients, with a Station Lite option available for applications with a smaller display count requirement.
New PanelView Plus 7 Performance Series B Protects Customer Investments
The PanelView™ Plus 7 Performance graphic terminal has been significantly improved with the launch of Series B. The preceding Series A graphic terminal ran on Windows® CE 6.0 operating system, which is no longer fully supported by Microsoft. Also, the components used in the Series A product are aging and have a shrinking supply chain. The PanelView Plus 7 Performance Series B was developed to help protect our customers who have invested in PanelView Plus hardware and FactoryTalk® View Machine Edition software by extending the life of our offering.
The Series B has been updated to run on a modern operating system and has updated hardware with improved long-term supply chain support. It has enhanced product security and support for modern peripherals, such as printers. With significantly increased user storage, the Series B can better support today’s needs. The Series B product uses ControlFLASH™ software for firmware updates, which align with other Allen-Bradley® products. We have also improved our customers’ ability to resolve any potential corruption issues with the addition of a hardware maintenance menu button.
The PanelView Plus 7 Performance Series B is the latest update to the PanelView Plus 7 Performance product line. Rockwell Automation strives to help support our customers' investments by continuing to improve the PanelView Plus 7 product family.
Rockwell Automation Provides Cost and Space Savings with New Bus Supply Solution
Industrial companies can now benefit from increased space savings and lower costs with a new non-regenerative bus supply. The bus supply is part of the Allen-Bradley PowerFlex® 755TM portfolio. It is a cost-effective solution for a common bus, when regenerative and low harmonics are not required.
If users have multiple motors, a common bus solution can reduce the size and cost. And customers can save additional cost by using a non-regenerative supply.
The non-regenerative bus supply converts three-phase AC line voltage to DC. It is compatible with PowerFlex 755TM bus supplies and common bus Inverters.
Part of the 755T drives portfolio, the non-regenerative supply solutions must be paired with a drive with TotalFORCE® technology to be considered TotalFORCE. But it can also serve as a non-regenerative DC power supply for common bus applications, which is not TotalFORCE.
The non-regenerative supply is available in 6-Pulse and 12-pulse configurations with XT corrosive gas protection. The distributed DC Bus is located in space saving, modular Rittal cabinets.
This solution works best in industries such as oil and gas, tire & rubber, mining, food and beverage and metals.