Our Kinetix® VPF Food-grade Servo Motors provide exceptional performance and durability, allowing you to maintain food-grade standards while maximizing productivity in your operations. These motors are engineered to withstand the demanding requirements of the food & beverage industry to help you achieve the highest level of system performance and product quality.
Overview
Our Kinetix VPF Food-grade Servo Motors extend capabilities of the Kinetix® VPL Low-inertia Servo Motors by adding specialized features that are tailored for food and beverage packaging and handling applications. With enhanced sealing and non-corrosive, food-grade fasteners and coatings, these motors are designed to meet the unique requirements of food environments.
- Available in six frame sizes: 63, 75, 100, 115, 130, 165 mm
- Offers torque ratings from 0.93...19 N•m (8.2…168.2 lb•in)
- Features food-grade white paint, shaft seal, and food-grade and REACH-compliant shaft seal grease
- Includes stainless steel shaft and fasteners
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 |
Certifications
- CE marked
- CSA
- C-Tick
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in