SLC 4 point Analog Voltage Comb Module
Rockwell Automation announces that as of
April 29, 2021,
the SLC 4 point Analog Voltage Comb Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 29, 2021
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
April 29, 2021,
the SLC 4 point Analog Voltage Comb Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
April 29, 2021
Replacement Category:
Engineering Replacement
Class | Progmable Logic Controller Module |
---|---|
I/O Ports | (2) Analog Input, (2) Analog Voltage Output |
Input Signal | -20 to +20 mA (or) -10 to +10V dc |
Isolation | 500V ac and 710V dc @ 1min |
Module Interfaces | Digital |
Number Of Channels | 2 Input, 2 Output |
Output | 2 analog voltage |
Output Signal | -10 to +10V |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.791 |
Lead Time | 185 |
Dimension Width | 17.297 |
Dimension Length | 25.4 |
Stock Status | NON_STOCKED |
Weight | 0.349 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1746-in008_-en-p | 1746-IN008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Progmable Logic Controller Module |
---|---|
I/O Ports | (2) Analog Input, (2) Analog Voltage Output |
Input Signal | -20 to +20 mA (or) -10 to +10V dc |
Isolation | 500V ac and 710V dc @ 1min |
Module Interfaces | Digital |
Number Of Channels | 2 Input, 2 Output |
Output | 2 analog voltage |
Output Signal | -10 to +10V |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.791 |
Lead Time | 185 |
Dimension Width | 17.297 |
Dimension Length | 25.4 |
Stock Status | NON_STOCKED |
Weight | 0.349 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
1746-in008_-en-p
Installation Instructions
1746-IN008 |
Type | Resource | Publication |
---|---|---|
Installation Instructions | 1746-in008_-en-p | 1746-IN008 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.