Distributed Node Deployment

Distributed Node Deployment

Components are deployed across multiple nodes. Minimum hardware recommendations for distributed nodes are shown below:
Distributed Nodes
Optimization
DataView service
Windows Server 2019
64 Bit
8 Core, 16 GB
Separated Node
DataImporter service
Windows Server 2019
64 Bit
8 Core, 16 GB
Separated Node
Meta Database
Windows Server 2019
64 Bit
Separated Node
Security
Windows Server 2019
64 Bit
Separated Node
Datastore Node
Windows Server 2019
64 Bit
8 Core, 16 GB (RAM)
Separated Node
FTA Activation Service
Windows Server 2019
64 Bit
8 Core, 16 GB (RAM)
Separated Node
NOTE:
The number of servers and their specifications will vary based on the type of deployment approach (Standard, Distributed and Failover) and data that needs to be processed, stored, accessed, etc. The above specifications are for general guidance only.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.