Loading

PN1020 | Stratix 5900 Denial of Service and Remote Code Execution Vulnerabilities

Severity:
Critical,
High
Advisory ID:
PN1020
Published Date:
April 16, 2018
Last Updated:
April 16, 2018
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2018-0151,
CVE-2018-0175,
CVE-2018-0167,
CVE-2018-0158
Summary
Stratix 5900 Denial of Service and Remote Code Execution Vulnerabilities

Introduction

Stratix 5900 Denial of Service and Remote Code Execution Vulnerabilities

Description

Version 1.0 - April 16, 2018

On March 28, 2018 Cisco released its semi-annual Cisco IOS and IOS XE Software Security Advisory Bundled Publication, which included twenty security advisories detailing twenty-two vulnerabilities. Contained in these advisories are eight vulnerabilities that impact Allen‑Bradley® Stratix® and ArmorStratix™ products.

These discovered vulnerabilities are remotely exploitable and may allow threat actors impact the availability, confidentiality, and/or integrity of the vulnerable modules if successfully exploited. Other attacks exploiting these various vulnerabilities can result in memory exhaustion, module restart, information corruption, and information exposure.

Customers using affected versions of this software are encouraged to review the available mitigation information on updating to the latest software versions that contain remediation. Additional vulnerability-related details, including affected products and recommended mitigations, are provided below.

AFFECTED PRODUCTS

  • Allen‑Bradley Stratix 5900 Services Router, version 15.6.3M1 and earlier

VULNERABILITY DETAILS

Vulnerability #1: Internet Key Exchange Memory Leak Vulnerability
A vulnerability in the Internet Key Exchange Version 2 (IKEv2) module of Cisco IOS Software and Cisco IOS XE Software could allow an unauthenticated, remote attacker to cause a memory leak or a reload of an affected device that leads to a denial of service (DoS) condition.

The vulnerability is due to incorrect processing of certain IKEv2 packets. An attacker could exploit this vulnerability by sending crafted IKEv2 packets to an affected device to be processed. A successful exploit could cause an affected device to continuously consume memory and eventually reload, resulting in a DoS condition.

Cisco’s product security disclosure for their Cisco IOS and IOS XE Software is available at the following link: https://tools.cisco.com/security/center/content/CiscoSecurityAdvisory/cisco-sa-20180328-ike.

CVE-2018-0158 has been assigned to this vulnerability. A CVSS v3 base score of 8.6 has been assigned to this vulnerability; the CVSS v3 vector string is CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:C/C:N/I:N/A:H.

Vulnerability #2: Quality of Service Remote Code Execution Vulnerability
A vulnerability in the quality of service (QoS) subsystem of Cisco IOS Software and Cisco IOS XE Software could allow an unauthenticated, remote attacker to cause a denial of service (DoS) condition or execute arbitrary code with elevated privileges.

The vulnerability is due to incorrect bounds checking of certain values in packets that are destined for UDP port 18999 of an affected device. An attacker could exploit this vulnerability by sending malicious packets to an affected device. When the packets are processed, an exploitable buffer overflow condition may occur. A successful exploit could allow the attacker to execute arbitrary code on the affected device with elevated privileges. The attacker could also leverage this vulnerability to cause the device to reload, causing a temporary DoS condition while the device is reloading.

The malicious packets must be destined to and processed by an affected device. Traffic transiting a device will not trigger the vulnerability.

Cisco’s product security disclosure for their Cisco IOS and IOS XE Software is available at the following link: https://tools.cisco.com/security/center/content/CiscoSecurityAdvisory/cisco-sa-20180328-qos.

CVE-2018-0151 has been assigned to this vulnerability. A CVSS v3 base score of 9.8 has been assigned to this vulnerability; the CVSS v3 vector string is CVSS:3.0/AV:N/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H.

Vulnerability #3 and #4: Link Layer Discovery Protocol Buffer Overflow Vulnerabilities
Multiple vulnerabilities in the Link Layer Discovery Protocol (LLDP) subsystem of Cisco IOS Software, Cisco IOS XE Software, and Cisco IOS XR Software could allow an unauthenticated, adjacent attacker to cause a denial of service (DoS) condition or execute arbitrary code with elevated privileges on an affected device.

Link Layer Discovery Protocol Buffer Overflow Vulnerability

A vulnerability in the LLDP subsystem of Cisco IOS Software, Cisco IOS XE Software, and Cisco IOS XR Software could allow an adjacent, unauthenticated attacker to cause a DoS condition or execute arbitrary code with elevated privileges.

Link Layer Discovery Protocol Format String Vulnerability

A vulnerability in the LLDP subsystem of Cisco IOS Software and Cisco IOS XE Software could allow an adjacent, unauthenticated attacker to cause a DoS condition or execute arbitrary code with elevated privileges.

Cisco’s product security disclosure for their Cisco IOS and IOS XE Software is available at the following link: https://tools.cisco.com/security/center/content/CiscoSecurityAdvisory/cisco-sa-20180328-lldp.

CVE-2018-0167 and CVE-2018-0175 have been assigned to this vulnerability. A CVSS v3 base score of 8.8 has been assigned to these vulnerabilities; the CVSS v3 vector string is CVSS:3.0/AV:A/AC:L/PR:N/UI:N/S:U/C:H/I:H/A:H.

RISK MITIGATIONS and RECOMMENDED USER ACTIONS

Customers using affected versions of these Stratix products are encouraged to review and apply available mitigations to address the associated risk, and including improvements to further harden the software and enhance its resilience against similar malicious attacks. Where feasible, additional precautions and risk mitigation strategies specific to these types of attacks are similarly recommended, like those listed below. When possible, multiple strategies should be implemented simultaneously.

  1. Cisco has offered the following information and mitigations for these vulnerabilities that are applicable.
Vulnerability Workaround (if applicable) Other Notes
#1: Internet Key Exchange Memory Leak Vulnerability There are no workarounds that address this vulnerability. Cisco has released Snort Rule 46110.
#2: Quality of Service Remote Code Execution Vulnerability

Customers who do not use the Adaptive QoS for DMVPN feature can deny all traffic destined to UDP port 18999 on an affected device by using a Control Plane Policing (CoPP) policy similar to the following:

  • ACL for CoPP Undesirable UDP class-map access-list 199 permit udp any any eq 18999
  • CoPP Undesirable UDP class-map class-map match-all undesirable-udp match access-group 199
  • Undesirable UDP Policy Map policy-map drop-udp class undesirable-udp drop
  • Apply Undesirable UDP policy Map control-plane service-policy input drop-udp

If the Adaptive QoS for DMVPN feature is later configured, the device must be upgraded to an unaffected release of Cisco IOS Software or Cisco IOS XE Software and the CoPP policy must be removed.

Cisco has released Snort Rule 46111.
#3 and #4: Link Layer Discovery Protocol Buffer Overflow Vulnerabilities There are no workarounds that address these vulnerabilities. N/A

GENERAL SECURITY GUIDELINES

  1. Help minimize network exposure for all control system devices and/or systems, and confirm that they are not accessible from the Internet.
  2. Locate control system networks and devices behind firewalls, and isolate them from the business network.
  3. When remote access is required, use secure methods, such as Virtual Private Networks (VPNs), recognizing that VPNs may have vulnerabilities and should be updated to the most current version available. Also recognize that VPN is only as secure as the connected devices.

For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.

Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

Refer to the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.

We also recommend concerned customers continue to monitor this advisory by subscribing to updates on the Security Advisory Index for Rockwell Automation, located at: 54102 - Industrial Security Advisory Index.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site (https://rok.auto/security).

If you have questions regarding this notice, please send an email to our product security inbox at: secure@ra.rockwell.com.

ADDITIONAL LINKS

  • 54102 - Industrial Security Advisory Index
  • [Cisco] March 2018 Semiannual Cisco IOS and IOS XE Software Security Advisory Bundled Publication
  • [Cisco] Critical Infrastructure at Risk: Advanced Actors Target Smart Install Client
  • [US-CERT] Russian Government Cyber Activity Targeting Energy and Other Critical Infrastructure Sectors
  • Industrial Firewalls within a CPwE Architecture
  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide
  • ICSA-18-107-03 : Rockwell Automation Stratix Services Router

REVISION HISTORY

Date Version Details
16-Apr-2018 1.0 Initial Release

KCS Status

Released

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose