Allen-Bradley® ASEM™ 6300T Dual DisplayPort thin clients enable connectivity to multiple screens in industrial environments. These thin clients save time, cost and panel space while leveraging the benefits of thin client deployments. Choose from four models based on your memory and mounting requirements, then connect to two ASEM 6300M industrial monitors to enable your operators.
ASEM 6300T Dual DisplayPort thin clients are equipped with an Intel Atom x7-E3950 processor for high performance. The available 8 gigs of RAM give more support for the container functionality of ThinManager® software version 12 and later. Mounting options include either book mount or DIN rail mount at the time of order and can be interchanged. These thin clients feature two Ethernet ports, four USB 3.0 (Type A) ports, one serial port and one audio jack output.
As with the Single DisplayPort versions, these Dual DisplayPort thin clients support 4K and their processing ability make them ideal for human machine interface (HMI), IIoT gateway and data logging applications. Atom class units are also available as ThinManager ready thin clients to boot natively into ThinManager software with no solid-state drive (SSD) on board. These units have a fanless design making them optimal for applications requiring low maintenance and their multiple mounting methods fit specific application needs.
Allen-Bradley, ASEM, Rockwell Automation and ThinManager are trademarks of Rockwell Automation, Inc.
Published November 29, 2022