Channels view parameters (1756-IF8I, 1756-IRT8I)
The
Channels
view includes these parameters:
TIP:
The parameters cannot be edited when there is a transition to Run mode.
Parameter | 1756-IF8I Description | 1756-IRT8I Description |
---|---|---|
Channel | Displays the channel number to which this configuration applies. | |
Disable | Determines whether the channel is enabled or disabled. Select the checkbox when the channel is not used. Disabling the channel prevents erroneous fault reporting (for example, underrange) and also prevents the FLT LED from illuminating. Tip : Parameters are unavailable when the channel is disabled. | |
Input Type | Select as either Current or Voltage . | Select the type of input signal for the 1756-IRT8I channel as either:
|
Input Range | Specifies the input range when Voltage is selected as the Input Type . Available choices:
If Current is the selected Input Type , the only available input range is 0mA to 20mA . | Specifies the input range for the input type. When the Input Type is set to Thermocouple (mV) , the input range is -100 mV to 100 mV .When the Input Type is set to RTD (Ohms) , choose the range that most closely accommodates the anticipated maximum resistance value. Available choices depend on the Sensor Type in the ChX view. |
High Signal | Defines the maximum signal produced by the channel. This value must be greater than the Low Signal value. | |
Low Signal | Defines the lowest signal produced by the channel. This value must be less than the High Signal value. | |
Units (Signal) | Shows the temperature units for the 1756-IRT8I channel or the signal units for the 1756-IF8I channel. | |
High Engineering | Indicates the engineering units that corresponds with a signal value equal to High Signal . For example, a temperature transmitter that produces 20 mA current at 750 °C has a High Engineering value of 750.This value cannot be equal to the Low Engineering value.Valid values are in the range of -9999999 to 99999999 (float). | |
Low Engineering | Indicates the engineering units that corresponds with the signal value equal to Low Signal . For example, a temperature transmitter that produces 4 mA current at -180 °C has a Low Engineering value of -180.This value cannot be equal to the High Engineering value.Valid values are in the range of -9999999 to 99999999 (float). | |
Units (Engineering) | Shows the engineering units. | |
Digital Filter | Sets the time constant for a first order lag filter used to smooth noise transients on the input with a range from 0 through 32767. When set to 0, no filtering takes place. | |
Disable Alarms | Determines whether the channel alarms are disabled or enabled. Select the checkbox to disable the alarms. |
Provide Feedback