Channels view parameters (1756-OF8I)
The
Channels
view includes these parameters:
TIP:
The parameters cannot be edited when there is a transition to Run mode.
Parameter | Description |
---|---|
Channel | Displays the channel number to which this configuration applies. |
Disable | Determines whether the channel is enabled or disabled. Select the checkbox when the channel is not used. Disabling the channel prevents erroneous fault reporting (for example, underrange) and also prevents the FLT LED from illuminating. Tip : Parameters are unavailable when the channel is disabled. |
Output Type | Specifies the output type as either Current or Voltage .Current is selected by default. |
Output Range | Specifies the operating range for the channel. If Current is the selected Output Type , the only available output range is 0mA to 20mA.If Voltage is the selected Output Type , select one of these output ranges:
|
Output State During Program Mode | Specifies the channel output state behavior when the controller is placed in Program Mode.
|
Output State During Fault Mode | Specifies the channel output state behavior when the controller is faulted and is no longer communicating to the device.
|
High Signal | Defines the maximum signal produced by the channel. This value must be greater than the Low Signal value. |
Low Signal | Defines the lowest signal produced by the channel. This value must be less than the High Signal value. |
Units (Signal) | Shows the unit of measurement for High Signal and Low Signal . |
High Engineering | The engineering units that corresponds with a signal value equal to High Signal. This value cannot be equal to the Low Engineering value.Valid values are in the range of -9999999 to 99999999 (float). |
Low Engineering | The engineering units that corresponds with the signal value equal to Low Signal. This value cannot be equal to the High Engineering value.Valid values are in the range of -9999999 to 99999999 (float). |
Units (Engineering) | Shows the unit of measurement for High Engineering and Low Engineering and for the channel’s input value. |
Provide Feedback