ChX view parameters (1756-OF8I)
The
ChX
view includes these parameters:
TIP:
The parameters cannot be edited when there is a transition to Run mode.
Parameter | Description |
---|---|
Disable Channel | Determines whether the channel is enabled or disabled. Select the checkbox when the channel is not used. Disabling the channel prevents erroneous fault reporting (for example, underrange) and also prevents the FLT LED from illuminating. Tip : Parameters are unavailable when the channel is disabled. |
Output Type | Specifies the output type as either Current or Voltage .Current is selected by default. |
Output Range | Specifies the operating range for the channel. If Current is the selected Output Type , the only available output range is 0mA to 20mA.If Voltage is the selected Output Type , select one of these output ranges:
|
Channel Offset | Specifies an offset value in engineering units. The value is added to the output channel value to compensate for any error in actuator operation. The default value for the channel offset is 0.0. |
Hold for Initialization | Select the checkbox to cause the physical output to hold its present state until the value commanded by the controller matches the value at the output screw terminal within 0.1% of full scale. This parameter prevents spiking of the output when transitioning into Run mode from Program mode or from a fault state or at power up. |
Scaling | Output Scaling allows translation of engineering unit values used in the control program into electrical signals on the output channel screws. The device output generates the High Signal value when the High Engineering value is received from the controller. The device output generates the Low Signal value when the Low Engineering value is received. The device output generates all other signal values in a linear fashion, depending on the engineering value sent from the controller.For voltage output types, scaling is defaulted to a 1:1 relationship between the signal values and the engineering units, allowing the device to produce the actual value of the engineering unit sent from the controller. For current input types, scaling is defaulted to produce a 4 mA to 20 mA output signal for a corresponding 0 to 100% engineering unit value sent from the controller. |
Engineering Units | Specifies the engineering units. |
Output State in Program Mode | Specifies the channel output state behavior when the controller is placed in Program Mode.
|
When Communications Fail in Program Mode | Specifies the channel output state behavior when the controller is in Program mode and the connection to the device is lost.
|
Output State in Fault Mode | Specifies the channel output state behavior when the controller is faulted and is no longer communicating to the device.
|
Fault State Duration | Specifies the length of time the output remains in Fault mode before transitioning to the final state.
|
Final Fault State Value | After the defined fault state duration elapses, the output goes to this This parameter is not available when Fault State Duration is Forever . |
Copy Channel Configuration | Select a channel to copy the properties to another channel. |
Provide Feedback